Slide Rail (RS27S)

Slide Rail (RS27S)
  • Promotional pricing
  • Volume Discount
High precision and smooth ball bearing slide rail. (Rail width 27 mm)

[Features]
· For mounting screws use M4 Bind, M3 Bind or truss screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RS27S-250
RS27S-300
RS27S-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke Lt
(mm)
Rail Length Ls
(mm)
Load Rating (N/Pair)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

14.42 €

6.34 €

1 Available Same day

Stock

10185250240Up to 200Up to 300

14.44 €

7.65 €

1 Available Same day

Stock

10222300240Up to 250Up to 300

19.01 €

10.27 €

1 Available Same day

Stock

10371500180Up to 400Up to 200

Loading...

  1. 1

Basic information

Type Slide Shape Rail Material Steel Rail Stage Number 2
Height(mm) 9.5 Width(mm) 27 Rail Surface Treatment Gloss Chromate Treatment
Locking Mechanism NA Removal and Refitting Not Applicable

Tech Support