XY-Axis Aluminum Cross Roller Stage TAM

XY-Axis Aluminum Cross Roller Stage TAM
Aluminum stage.

[Features]
- Movement possible along the X and Y axis.
- 4 different stage sizes.
- Aluminum.
- Lightweight.
- Uses a V groove rail and cross roller for the travel guide.
- High precision.
- Micrometer feed type.
- 0.01 m feeding display resolution.
- Main body: Aluminum alloy and anodization (black).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TAM-40SXY
TAM-60SXY
TAM-100SXY
TAM-120SXY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Horizontal Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)

1,185.13 €

1 9 Days 1026 to 4026 to 405–30~ ±10mm~ ±10mm30.1 to 35404049±6.5±6.5323

1,323.24 €

1 9 Days 1041 to 6041 to 6050.1~100~ ±10mm~ ±10mm35.1 to 406060196±6.5±6.5383

1,564.63 €

1 9 Days 1091 to 12091 to 120100.1~±10~30mm±10~30mm40.1 to 50100100490±12.5±12.5423

1,906.69 €

1 9 Days 1091 to 12091 to 120100.1~±10~30mm±10~30mm40.1 to 50120120588±12.5±12.5424

Loading...

  1. 1

Basic information

Table Material Aluminum Alloy Table Surface Treatment Black Anodized Aluminum Guiding Mechanism Cross Roller
Through Hole (Table Center Hole) Available Table Parallelism(µm) 50 Feed Knob Position Holoaxial side
Clamp Standard Reversed Standard

Tech Support