Cast Iron Flanged Unit UCFB

Cast Iron Flanged Unit UCFB
  • Volume Discount
This diamond-shaped bearing box has a flange on just one side, so it is appropriate for applications in small spaces such as machinery sides and vertical surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UCFB202
UCFB202E4
UCFB204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. d
(mm)
Machining

22.13 €

1 6 Days 1015NA

19.23 €

1 Same day

Stock

1015Oil-free type

20.98 €

1 6 Days 1020NA

Loading...

  1. 1

Basic information

Unit, Type Insert Bearing Unit Bearing Unit, Type Deformed Sebum Flange Shape Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Rolling Element Material Bearing Steel Surface Treatment NA
Basic Load Rating, Dynamic Rating(N) 12800 Basic Load Rating, Static Rating(N) 6650 Diameter series symbol 2 (For Light Load)
Fit J7 Accessory Without Cover Grease Type Standard Grease
Seal Nitrile Stroke NA

Tech Support