We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Stainless Steel Roller Conveyor S Series (SS-4212) Diameter ø42.7 × Width 90 - 790

Stainless Steel Roller Conveyor S Series (SS-4212) Diameter ø42.7 × Width 90 - 790

ø42 Stainless steel roller conveyor. For moderates loads and can be manufactured from pitch 50. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· Please indicate separately if the connecting plate (connection part materials between conveyors) are required.
· When roller interval (P) is not divisible by calculation, it becomes equivalent pitch (P)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS-4212-900R-[90,​150,​240,​305,​390,​490,​620,​690,​790]W-P-90
SS-4212-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620,​690,​790]W-[50,​75,​100,​150]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Extrusion Type Roller Strength
(N/pc.)
Specifications

-

9 Days Curve441.3~1323.9Standard / Water-Resistant

-

9 Days Straight441.3~1323.9Standard / Water-Resistant

Loading...

  1. 1

Basic information

Roller Material Stainless Steel Roller O.D. D(Ø) 42.7 Roller Thickness t(mm) 1.2
Application For transporting small items / Medium Load Roller Type Straight Frame Material Stainless Steel
Frame Surface Treatment NA Roller Surface Treatment NA Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support