Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Thread Dia. M | Thread Pitch | Screw Length L | |
---|---|---|---|---|---|---|---|---|---|
7.52 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 5 | 0.8 | 25 | |
9.15 € | 1 | Available | 8 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 5 | 0.8 | 25 | |
8.23 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 5 | 0.8 | 40 | |
12.34 € | 1 | Available | 8 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 5 | 0.8 | 40 | |
8.26 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 6 | 1 | 35 | |
12.85 € | 1 | Available | 6 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 6 | 1 | 35 | |
9.69 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 6 | 1 | 50 | |
16.29 € | 1 | Available | 6 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 6 | 1 | 50 | |
9.77 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 8 | 1.25 | 45 | |
18.02 € | 1 | Available | 8 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 8 | 1.25 | 45 | |
11.33 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 8 | 1.25 | 60 | |
22.86 € | 1 | Available | 8 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 8 | 1.25 | 60 | |
11.50 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 10 | 1.5 | 45 | |
26.33 € | 1 | Available | 9 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 10 | 1.5 | 45 | |
13.20 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 10 | 1.5 | 60 | |
33.44 € | 1 | Available | 8 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 10 | 1.5 | 60 | |
13.68 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 12 | 1.75 | 60 | |
35.09 € | 1 | Available | 8 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 12 | 1.75 | 60 | |
16.99 € | 1 | Available | 8 Days | 10 | [Steel] EN 1.1191 Equiv. | 12 | 1.75 | 80 | |
43.45 € | 1 | Available | 8 Days | 10 | Stainless Steel (EN 1.4125 Equiv.) | 12 | 1.75 | 80 | |
26.86 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 16 | 2.0 | 80 | |
31.81 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.1191 Equiv. | 16 | 2.0 | 100 |
Loading...
Type | Knurled | Thread Type | Coarse |
---|
Configure
Basic Attributes
Material
Thread Dia. M
Thread Pitch
Screw Length L
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes