• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

HS - Gripper (Square Type) (HS)

HS - Gripper (Square Type) (HS)
  • Volume Discount
Tapped hole square pad for use as attachment for jig etc. SKH51 Powerful gripping of hard workpieces due to tip serration,

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS-9100
HS-9102
HS-9120
HS-9122
HS-9160
HS-9200
HS-9202
HS-9250
HS-9252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH
(mm)
Width W
(mm)
Thread Diameter M

29.02 €

1 6 Days 101010M5×0.8

33.49 €

1 6 Days 101210M5×0.8

37.96 €

1 6 Days 101012M5×0.8

39.09 €

1 6 Days 101212M5×0.8

43.59 €

1 6 Days 101016M6×1

50.37 €

1 6 Days 101020M5×0.8

53.75 €

1 Available 8 Days 101220M5×0.8

70.56 €

1 6 Days 101025M6×1

72.83 €

1 Available 8 Days 101225M6×1

Loading...

  1. 1

Basic information

Shape Square Shape Type Workpiece Grip

Tech Support