HS - Gripper (Round Type) (HS)

HS - Gripper (Round Type) (HS)
Tapped hole round pad. SKH51 for use as attachment for jig etc. Powerful gripping of hard workpieces due to tip serration,

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS-102
HS-122
HS-160
HS-162
HS-250
HS-252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH
(mm)
D
(φ)
Thread Diameter M

29.02 €

1 6 Days 101210M5×0.8

30.16 €

1 6 Days 101212M5×0.8

39.11 €

1 6 Days 101016M6×1

40.23 €

1 8 Days 101216M6×1

50.42 €

1 8 Days 101025M6×1

53.78 €

1 8 Days 101225M6×1

Loading...

  1. 1

Basic information

Shape Circular Type Workpiece Grip

Tech Support