Metal Latch (MTL, MTE, MTS)

Metal Latch (MTL, MTE, MTS)
  • Volume Discount
There are 2 types of latches, made from zinc die-cast and stainless steel. Stainless steel is SUS304, with superior rust prevention.IP65 standard compliant. *The CAD data for this series is currently being revised. This data will be made available as soon as the modifications have been completed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MTE28S7
MTE28W5
MTL28S7
MTL28T8
MTL28W5
MTS28S7
MTS28W5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAntistatic Housing, Insert Material Nut Material Plug Entry

13.55 €

1 8 Days 10AvailableZinc DiecastSteelSquare

13.59 €

1 Available 6 Days 10AvailableZinc DiecastSteelWing

10.63 €

1 8 Days 10NAZinc DiecastSteelSquare

12.32 €

1 8 Days 10NAZinc DiecastSteelTriangle

10.68 €

1 Available 6 Days 10NAZinc DiecastSteelWing

55.43 €

1 8 Days 10NAStainless SteelStainless SteelSquare

58.84 €

1 8 Days 10NAStainless SteelStainless SteelWing

Loading...

  1. 1

Basic information

Type Lock(Embedded)

Tech Support