Adjustment Bolt (KG-TR)

Adjustment Bolt (KG-TR)
[Features]
· Attach to guide rail profile (KG-PR) to use as an adjustable width workpiece guide.
· Bracket (KG-BR1) can be fitted.
· The SUS used is SUS304, which has excellent corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KG-TR080
KG-TR080-SUS
KG-TR120
KG-TR120-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial L1
(mm)

8.45 €

1 8 Days 10Steel80

14.18 €

1 6 Days 10Stainless Steel80

10.44 €

1 6 Days 10Steel120

20.82 €

1 9 Days 10Stainless Steel120

Loading...

  1. 1

Basic information

Type Guide Rail Brackets

Tech Support