Leveling Element, BNRV

Leveling Element, BNRV
A bolt-on type, circular leveling element. Ideal for industrial machinery.

[Features]
· A leveling element that features a level adjustment mechanism, a vibration-proof function, and a slip-resistance function.
Three types of elements are available to meet the applicable vibration frequency, machine type, and weight.
· They are, from the lowest supported frequency to the highest, P3W and P4.
· Use PBR7 for its slip-resistance function.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BNRV050P4
BNRV050P30W
BNRV050PBR7
BNRV070P4
BNRV070P30W
BNRV070PBR7
BNRV110P4
BNRV110P30W
BNRV110PBR7
BNRV150P4
BNRV150P30W
BNRV150PBR7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(kN)
Max. Allowable Load
(kN)
Main Body Height
(mm)
Diameter
(φ)
Anti-vibration Plate Used

70.71 €

1 8 Days 0.801 to 2.5001.52554B4

70.71 €

1 8 Days 0.321 to 0.8000.52854B30W

65.43 €

1 8 Days 0.801 to 2.50021754BR7

90.70 €

1 8 Days 2.501 to 5.50042876B4

90.70 €

1 8 Days 0.801 to 2.5001.53176B30W

86.49 €

1 8 Days 5.501 to 8.00062076BR7

139.45 €

1 8 Days 5.501 to 8.000829116B4

139.45 €

1 8 Days 2.501 to 5.500432116B30W

127.32 €

1 8 Days 8.001 to 12.5001221116BR7

252.37 €

1 8 Days 12.501 to 16.0001531156B4

252.37 €

1 8 Days 5.501 to 8.000834156B30W

226.60 €

1 8 Days 16.001 to 34.0002523156BR7

Loading...

  1. 1

Basic information

Type Other Body Material Stainless Steel Main Body Surface Treatment NA
Bottom Rubber Material Nitrile Rubber Properties Performance of Vibration Proofing

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360