Spring Pin Plungers Type A (Part Numbers - CAD Download)

Spring Pin Plungers Type A
  • Volume Discount
The perfect plunger for positioning, fixing, pressing, pushing against, and pushing apart.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPA-06
PPA-06J
PPA-06S
PPA-06SJ
PPA-08
PPA-08J
PPA-08S
PPA-08SJ
PPA-10
PPA-10J
PPA-10S
PPA-10SJ
PPA-12
PPA-12J
PPA-12S
PPA-12SJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip material Main Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Min Load
(N)
Max Load
(N)
Pressure Type

7.27 €

1 Available 5 Days 10[Steel] EN 1.0715 Equiv.EN 1.0715 Equiv.62Black OxideBlack OxideCarburized617Normal Pressure

4.79 €

1 Available Same day

Stock

10[Steel] EN 1.0715 Equiv.EN 1.0715 Equiv.62Black OxideYellow Zinc PlatingCarburized1125Strong Pressure

17.18 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)62NANANA617Normal Pressure

21.85 €

1 Available 19 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)62End Yellow MarkNANA1125Strong Pressure

5.46 €

1 Available Same day

Stock

10[Steel] EN 1.0715 Equiv.EN 1.0715 Equiv.82Black OxideBlack OxideCarburized1633Normal Pressure

9.60 €

1 Available 6 Days 10[Steel] EN 1.0715 Equiv.EN 1.0715 Equiv.82Black OxideYellow Zinc PlatingCarburized2359Strong Pressure

24.76 €

1 Available 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)82NANANA1633Normal Pressure

27.34 €

1 Available 22 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)82End Yellow MarkNANA2359Strong Pressure

9.76 €

1 Available 6 Days 10[Steel] EN 1.0715 Equiv.EN 1.0715 Equiv.102.5Black OxideBlack OxideCarburized1942Normal Pressure

10.97 €

1 Available 6 Days 10[Steel] EN 1.0715 Equiv.EN 1.0715 Equiv.102.5Black OxideYellow Zinc PlatingCarburized2054Strong Pressure

29.69 €

1 Available 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)102.5NANANA1942Normal Pressure

32.71 €

1 Available 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)102.5End Yellow MarkNANA2054Strong Pressure

13.23 €

1 Available 6 Days 10[Steel] EN 1.0715 Equiv.EN 1.0715 Equiv.123.5Black OxideBlack OxideCarburized2257Normal Pressure

14.47 €

1 Available 6 Days 10[Steel] EN 1.0715 Equiv.EN 1.0715 Equiv.123.5Black OxideYellow Zinc PlatingCarburized3896Strong Pressure

34.75 €

1 Available 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)123.5NANANA2257Normal Pressure

38.10 €

1 Available 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)123.5End Yellow MarkNANA3896Strong Pressure

Loading...

  1. 1

Basic information

Mounting Method Screw-In Stop loosening NA Pin Plunger Type With Hex Socket
Wrench Hole Shape Hexagon Min Load (Range)(N) 0.01 to 50

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360