Cylindrical Type Capacitive Proximity Sensor [E2K-X] (Part Numbers - CAD Download)

Cylindrical Type Capacitive Proximity Sensor [E2K-X]
[Features]
· A capacitive general-purpose threaded type.
· M12, M18, and M30 types are available.
· Fixed detection range, no adjustment type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2K-X4ME1 2M
E2K-X4ME1 5M
E2K-X4ME2 2M
E2K-X4MF1 2M
E2K-X4MF2 2M
E2K-X4MY1 2M
E2K-X8ME1 2M
E2K-X8ME2 2M
E2K-X8MF1 2M
E2K-X8MF2 2M
E2K-X8MY1 2M
E2K-X8MY2 2M
E2K-X15ME1 2M
E2K-X15ME2 2M
E2K-X15MF1 2M
E2K-X15MF2 2M
E2K-X15MY1 2M
E2K-X15MY2 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Screw Detection Head Size Power Type Power Supply Voltage Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

103.53 €

1 6 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

159.00 €

1 7 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO① brown + V, ④ black control output, ③ blue 0V5Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

103.39 €

1 6 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNC-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

86.66 €

1 6 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNO-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

103.87 €

1 9 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

117.05 €

1 6 Days Up to 5M12AC, 2-Wire100–220 VACAC, 2-WireNO-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

114.05 €

1 6 Days Up to 10M18Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core8

114.38 €

1 6 Days Up to 10M18Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core8

114.07 €

1 9 Days Up to 10M18Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNO-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core8

113.48 €

1 6 Days Up to 10M18Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core8

125.61 €

1 6 Days Up to 10M18AC, 2-Wire100–220 VACAC, 2-WireNO-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core8

125.84 €

1 6 Days Up to 10M18AC, 2-Wire100–220 VACAC, 2-WireNC-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core8

120.84 €

1 6 Days Up to 20M30Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

101.75 €

1 6 Days Up to 20M30Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

101.39 €

1 9 Days Up to 20M30Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNO-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

105.93 €

1 9 Days Up to 20M30Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

117.80 €

1 6 Days Up to 20M30AC, 2-Wire100–220 VACAC, 2-WireNO-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

131.68 €

1 6 Days Up to 20M30AC, 2-Wire100–220 VACAC, 2-WireNC-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

Loading...

  1. 1

Basic information

Shape Screw Type Detected Objects Conductor and dielectric Operating Environment Standard / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Non Shield Type Detection Direction Front Case Material Heat Resistant ABS
Detecting Surface Material Heat Resistant ABS Amplifier Amplifier Built-in Type Head size Depth (range)(mm) 50.1 to 60
Head size Depth(mm) 60 Acquired Standards IEC Protection Structure (IEC) IP66
Connection Method Integrated Cable Type Different Frequency Type Standard Included Function -
Type General-purpose thread cutting type Combination amplifier/head -

Tech Support