We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Cylindrical Type Capacitive Proximity Sensor [E2K-X] (Part Numbers)

Cylindrical Type Capacitive Proximity Sensor [E2K-X]

[Features]
· A capacitive general-purpose threaded type.
· M12, M18, and M30 types are available.
· Fixed detection range, no adjustment type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2K-X4ME1 5M

Part Number
E2K-X4ME1 5M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Screw Detection Head Size Power Type Power Supply Voltage Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

93.92 €

5 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO① brown + V, ④ black control output, ③ blue 0V5Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

Loading...

  1. 1

Basic information

Shape Screw Type Detected Objects Conductor and dielectric Operating Environment Standard / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Non Shield Type Detection Direction Front Case Material Heat Resistant ABS
Detecting Surface Material Heat Resistant ABS Amplifier Amplifier Built-in Type Head size Depth (range)(mm) 50.1 to 60
Head size Depth(mm) 60 Acquired Standards IEC Protection Structure (IEC) IP66
Connection Method Integrated Cable Type Different Frequency Type Standard Included Function -
Type General-purpose thread cutting type Combination amplifier/head -

This page is Cylindrical Type Capacitive Proximity Sensor [E2K-X], part number E2K-X4ME1 5M.
You can find the detail information about specifications and dimensions on part number E2K-X4ME1 5M.

Variation of this product

Part Number
E2K-X15MF2 2M
E2K-X15MY1 2M
E2K-X15MY2 2M
E2K-X4ME2 2M
E2K-X4MF1 2M
E2K-X4MF2 2M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Screw Detection Head Size Power Type Power Supply Voltage Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

105.93 €

5 Days Up to 20M30Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

114.08 €

5 Days Up to 20M30AC, 2-Wire100–220 VACAC, 2-WireNO-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

114.08 €

5 Days Up to 20M30AC, 2-Wire100–220 VACAC, 2-WireNC-2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core15

86.51 €

5 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNC-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

86.66 €

5 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNO-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

86.95 €

5 Days Up to 5M12Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNC① brown + V, ② black control output, ③ blue 0V2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

Additional Products in this Category

Tech Support