[Features]
· A capacitive general-purpose threaded type.
· M12, M18, and M30 types are available.
· Fixed detection range, no adjustment type.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2K-X15MF1 2M
Part Number |
---|
E2K-X15MF1 2M |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Power Type | Power Supply Voltage | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.39 € | 5 Days | Up to 20 | M30 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 |
Loading...
Shape | Screw Type | Detected Objects | Conductor and dielectric | Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Detection Direction | Front | Case Material | Heat Resistant ABS |
Detecting Surface Material | Heat Resistant ABS | Amplifier | Amplifier Built-in Type | Head size Depth (range)(mm) | 50.1 to 60 |
Head size Depth(mm) | 60 | Acquired Standards | IEC | Protection Structure (IEC) | IP66 |
Connection Method | Integrated Cable Type | Different Frequency Type | Standard | Included Function | - |
Type | General-purpose thread cutting type | Combination amplifier/head | - |
This page is Cylindrical Type Capacitive Proximity Sensor [E2K-X], part number E2K-X15MF1 2M.
You can find the detail information about specifications and dimensions on part number E2K-X15MF1 2M.
Part Number |
---|
E2K-X15ME1 2M |
E2K-X15ME2 2M |
E2K-X15MF2 2M |
E2K-X15MY1 2M |
E2K-X15MY2 2M |
E2K-X4ME1 2M |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Power Type | Power Supply Voltage | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.40 € | 5 Days | Up to 20 | M30 | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
101.75 € | 5 Days | Up to 20 | M30 | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NC | ① brown + V, ② black control output, ③ blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
105.93 € | 5 Days | Up to 20 | M30 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NC | ① brown + V, ② black control output, ③ blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
114.08 € | 5 Days | Up to 20 | M30 | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
114.08 € | 5 Days | Up to 20 | M30 | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NC | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
86.65 € | 5 Days | Up to 5 | M12 | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | 4 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.