Manufacturer part number: E2K-X8MF1 2M
Brand: OMRON
Price: 114.07 €
Delivery time: 9 Days
Detection distance L1 [classification]: Up to 10 mm
Screw Detection Head Size: M18
Power Type: Direct Current 3-Wire Type
Power Supply Voltage: VDC 12–24
Output Format: PNP voltage/current output
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2K-X8MF1 2M
Part Number
|
---|
E2K-X8MF1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Power Type | Power Supply Voltage | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.07 € | 1 | 9 Days | Up to 10 | M18 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 |
Loading...
Shape | Screw Type | Detected Objects | Conductor and dielectric | Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Detection Direction | Front | Case Material | Heat Resistant ABS |
Detecting Surface Material | Heat Resistant ABS | Amplifier | Amplifier Built-in Type | Head size Depth (range)(mm) | 50.1 to 60 |
Head size Depth(mm) | 60 | Acquired Standards | IEC | Protection Structure (IEC) | IP66 |
Connection Method | Integrated Cable Type | Different Frequency Type | Standard | Included Function | - |
Type | General-purpose thread cutting type | Combination amplifier/head | - |
This page is Cylindrical Type Capacitive Proximity Sensor [E2K-X], part number E2K-X8MF1 2M.
You can find the detail information about specifications and dimensions on part number E2K-X8MF1 2M.
Configure
Basic Attributes
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Power Type
Power Supply Voltage
Output Format
Operating Mode
Connector pin arrangement
Cord Length(m)
Cord Specifications
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2K-X15MF2 2M |
E2K-X15MY1 2M |
E2K-X15MY2 2M |
E2K-X8MF2 2M |
E2K-X8MY1 2M |
E2K-X8MY2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Power Type | Power Supply Voltage | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.93 € | 1 | 9 Days | Up to 20 | M30 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NC | ① brown + V, ② black control output, ③ blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
117.80 € | 1 | 6 Days | Up to 20 | M30 | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
131.68 € | 1 | 6 Days | Up to 20 | M30 | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NC | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
113.48 € | 1 | 6 Days | Up to 10 | M18 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NC | ① brown + V, ② black control output, ③ blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 | ||
125.61 € | 1 | 6 Days | Up to 10 | M18 | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 | ||
125.84 € | 1 | 6 Days | Up to 10 | M18 | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NC | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 |