We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Prism Proximity Sensor E2Q2]

Prism Proximity Sensor E2Q2]

[Features]
· The detection direction can be freely changed.
· The detection direction can be changed to the front, side (up/down, right/left 90° unit).
· Can be installed by limit switch sense.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2Q2-N30MF3-H

Part Number
E2Q2-N30MF3-H
Part NumberStandard Unit PriceVolume DiscountShipping Days?

113.26 €

5 Days

Loading...

  1. 1

Basic information

Shape Square shape Detection distance L1 [classification](mm) Up to 50 Detected Objects Magnetic Metal
Operating Environment Standard / Cold Resistance Shielded / Non-shielded Non Shield Type Detection Direction Variable
Case Material Polybutylene Terephthalate Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type
Head size Depth (range)(mm) 70.1~ Head size Depth(mm) 118 The size and width of detection head (range)(mm) 30.1 to 40
The size and width of detection head(mm) 40 The size and height of detection head (range)(mm) 30.1 to 40 The size and height of detection head(mm) 40
Acquired Standards CE / IEC Protection Structure (IEC) IP67 Power Type Direct Current 3-Wire Type
Power Supply Voltage VDC 12–48 Output Format PNP voltage/current output Operating Mode NO + NC dual output
Connection Method Terminal Block Type Connector pin arrangement - Cord Length(m) -
Different Frequency Type Standard Cord Specifications - Included Function -
Type Type which supports changing detection direction Combination amplifier/head - Detection distance L1 details(mm) 30

This page is Prism Proximity Sensor E2Q2], part number E2Q2-N30MF3-H.
You can find the detail information about specifications and dimensions on part number E2Q2-N30MF3-H.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support