Aluminum Chips Detecting Proximity Sensor [E2EZ] (Part Numbers - CAD Download)

Aluminum Chips Detecting Proximity Sensor [E2EZ]
[Features]
· Chip-immune inductive proximity sensor.
· Even if chips such as aluminum and cast iron adhere, it will not malfunction and will detect only the detection object.
· Stock up on smart click type connector relay.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2EZ-X2D1-M1GJ 0.3M
E2EZ-X2D1-M1TGJ 0.3M
E2EZ-X2D1-N 2M
E2EZ-X4D1-M1GJ 0.3M(NEW)
E2EZ-X4D1-M1J 0.3M(NEW)
E2EZ-X4D1-M1TGJ 0.3M
E2EZ-X4D1-N 2M(NEW)
E2EZ-X4D1-N 5M(NEW)
E2EZ-X4D2-N 5M(NEW)
E2EZ-X8D1-N 2M(NEW)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

131.10 €

1 6 Days Up to 2M1230.1 to 4033NOConnector Relay Type (M12)-0.3Vinyl (PVC)-insulated round cord, φ4., 2-core2

131.21 €

1 6 Days Up to 2M1230.1 to 4033NOConnector Relay Type (M12)①+V, ④0V0.3Vinyl (PVC)-insulated round cord, φ4., 2-core2

145.16 €

1 6 Days Up to 2M1230.1 to 4033NOIntegrated Cable Type-2Vinyl (PVC)-insulated round cord, φ4., 2-core2

149.45 €

1 6 Days Up to 5M1830.1 to 4038NOConnector Relay Type (M12)①+V, ④0V0.3Vinyl (PVC) insulated round cord, φ64

149.24 €

1 6 Days Up to 5M1830.1 to 4038NOConnector Relay Type (M12)①+V, ④0V0.3Vinyl (PVC) insulated round cord, φ64

149.45 €

1 9 Days Up to 5M1830.1 to 4038NOConnector Relay Type (M12)①+V, ④0V0.3Vinyl (PVC) insulated round cord, φ64

96.17 €

1 10 Days Up to 5M1830.1 to 4038NOIntegrated Cable Type-2Vinyl (PVC) insulated round cord, φ64

118.73 €

1 6 Days Up to 5M1830.1 to 4038NOIntegrated Cable Type-5Vinyl (PVC) insulated round cord, φ64

118.69 €

1 6 Days Up to 5M1830.1 to 4038NCIntegrated Cable Type-5Vinyl (PVC)-insulated round cord, φ6., 2-core4

119.04 €

1 6 Days Up to 10M3040.1 to 5043NOIntegrated Cable Type-2Vinyl (PVC) insulated round cord, φ68

Loading...

  1. 1

Basic information

Shape Screw Type Detected Objects Magnetic Metal Operating Environment Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Shield Type Detection Direction Front Case Material Brass Nickel Plated
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Power Type Direct Current 2-Wire Type Power Supply Voltage VDC 12–24
Output Format DC 2-wire polarized Different Frequency Type Standard Included Function -
Type Aluminum cutting countermeasure type Combination amplifier/head -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360