We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Aluminum Chips Detecting Proximity Sensor [E2EZ] (Part Numbers)

Aluminum Chips Detecting Proximity Sensor [E2EZ]

[Features]
· Chip-immune inductive proximity sensor.
· Even if chips such as aluminum and cast iron adhere, it will not malfunction and will detect only the detection object.
· Stock up on smart click type connector relay.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2EZ-X4D1-M1GJ 0.3M(NEW)
E2EZ-X4D1-M1J 0.3M(NEW)
E2EZ-X4D1-M1TGJ 0.3M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Detecting Surface Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

126.47 €

5 Days Up to 5Polybutylene TerephthalateM1830.1 to 4038Direct Current 2-Wire TypeDC 2-wire polarizedNOConnector Relay Type (M12)①+V, ④0V0.3Vinyl (PVC) insulated round cord, φ64

126.28 €

5 Days Up to 5Polybutylene TerephthalateM1830.1 to 4038Direct Current 2-Wire TypeDC 2-wire polarizedNOConnector Relay Type (M12)①+V, ④0V0.3Vinyl (PVC) insulated round cord, φ64

126.47 €

5 Days Up to 5Polybutylene TerephthalateM1830.1 to 4038Direct Current 2-Wire TypeDC 2-wire polarizedNOConnector Relay Type (M12)①+V, ④0V0.3Vinyl (PVC) insulated round cord, φ64

Loading...

  1. 1

Basic information

Shape Screw Type Detected Objects Magnetic Metal Operating Environment Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Shield Type Detection Direction Front Case Material Brass Nickel Plated
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Power Supply Voltage VDC 12–24 Different Frequency Type Standard Included Function -
Type Aluminum cutting countermeasure type Combination amplifier/head -

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360