We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Standard Type Proximity Sensor [E2E] (Part Numbers)

Standard Type Proximity Sensor [E2E]
  • Volume Discount

If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil

  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2E-X2ME2 2M

Part Number
E2E-X2ME2 2M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Combination amplifier/head Detection distance L1 details
(mm)

60.59 €

5 Days Up to 2Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) M820.1 to 3026CE / IECIP67Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNCIntegrated Cable Type① brown + V, ③ blue 0V, ④ black control output2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--2

Loading...

  1. 1

Basic information

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type Type Standard Type

This page is Standard Type Proximity Sensor [E2E], part number E2E-X2ME2 2M.
You can find the detail information about specifications and dimensions on part number E2E-X2ME2 2M.

Variation of this product

Part Number
E2E-X10D1-M1GJ 0.5M
E2E-X10D1-M1J 0.3M
E2E-X10D1-M1J-T 0.3M
E2E-X2ME2-M1
E2E-X2MF1 2M
E2E-X2MF1-M1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Combination amplifier/head Detection distance L1 details
(mm)

99.78 €

5 Days Up to 10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1 to 5043IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNOConnector Relay Type (M12)M12 (① brown + V, ④ blue 0V)0.5StandardVinyl (PVC) insulated round cord, φ6--10

98.12 €

5 Days Up to 10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1 to 5043IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNOConnector Relay Type (M12)M12 (③+V (0V), ④0V (+V))0.3StandardVinyl (PVC) insulated round cord, φ6--10

98.52 €

5 Days Up to 10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1 to 5043IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire non-polarNOConnector Relay Type (M12)M12 (③+V (0V), ④0V (+V))0.3StandardVinyl (PVC) insulated round cord, φ6--10

65.01 €

5 Days Up to 2Standard / Cold ResistanceNon Shield Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) M820.1 to 3026IEC / CEIP67Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNCConnector Type (M12)① brown + V, ③ blue 0V, ④ black control output-StandardVinyl (PVC) insulated round cord--2

60.59 €

5 Days Up to 2Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) M820.1 to 3026IEC / CEIP67Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNOIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--2

65.01 €

5 Days Up to 2Standard / Cold ResistanceNon Shield Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) M820.1 to 3026IEC / CEIP67Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNOConnector Type (M12)①+V, ③0V, ④ output-StandardVinyl (PVC) insulated round cord--2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360