If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2E-X2ME2-M1
Part Number |
---|
E2E-X2ME2-M1 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.01 € | 5 Days | Up to 2 | Standard / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | M8 | 20.1 to 30 | 26 | CE / IEC | IP67 | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NC | Connector Type (M12) | ① brown + V, ③ blue 0V, ④ black control output | - | Standard | Vinyl (PVC) insulated round cord | - | - | 2 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front |
---|---|---|---|---|---|
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type | Type | Standard Type |
This page is Standard Type Proximity Sensor [E2E], part number E2E-X2ME2-M1.
You can find the detail information about specifications and dimensions on part number E2E-X2ME2-M1.
Part Number |
---|
E2E-X10D1-M1GJ 0.5M |
E2E-X10D1-M1J 0.3M |
E2E-X10D1-M1J-T 0.3M |
E2E-X2MF1 2M |
E2E-X2MF1-M1 |
E2E-X2MF2 2M |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.78 € | 5 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Connector Relay Type (M12) | M12 (① brown + V, ④ blue 0V) | 0.5 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | ||
98.12 € | 5 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Connector Relay Type (M12) | M12 (③+V (0V), ④0V (+V)) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | ||
98.52 € | 5 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire non-polar | NO | Connector Relay Type (M12) | M12 (③+V (0V), ④0V (+V)) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | ||
60.59 € | 5 Days | Up to 2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | M8 | 20.1 to 30 | 26 | IEC / CE | IP67 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 2 | ||
65.01 € | 5 Days | Up to 2 | Standard / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | M8 | 20.1 to 30 | 26 | IEC / CE | IP67 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | Connector Type (M12) | ①+V, ③0V, ④ output | - | Standard | Vinyl (PVC) insulated round cord | - | - | 2 | ||
60.59 € | 5 Days | Up to 2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | M8 | 20.1 to 30 | 26 | IEC / CE | IP67 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NC | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 2 |
OMRON
Standard Price : 33.98 €
Shipping Days: Same day
BALLUFF
Standard Price : 22.50 €
Shipping Days: 3 Days
MISUMI
Standard Price : 103.64 €
Shipping Days: 5 Days
OMRON
Standard Price : 119.61 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.