• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Standard Type Proximity Sensor [E2E] (Part Numbers - CAD Download)

Standard Type Proximity Sensor [E2E]
If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Combination amplifier/head Detection distance L1 details
(mm)

Loading...

Basic information

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type Type Standard Type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360