Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2E-X7D2-M1J-T 0.3M
Part Number
|
---|
E2E-X7D2-M1J-T 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.90 € | 1 | 6 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1 to 40 | 38 | CE / IEC | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire non-polar | NC | Connector Relay Type (M12) | ① brown + V, ② blue 0V | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 7 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front |
---|---|---|---|---|---|
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type | Type | Standard Type |
This page is Standard Type Proximity Sensor [E2E], part number E2E-X7D2-M1J-T 0.3M.
You can find the detail information about specifications and dimensions on part number E2E-X7D2-M1J-T 0.3M.
Configure
Basic Attributes
Operating Environment
Acquired Standards
Type
Detection distance L1 [classification](mm)
Shielded / Non-shielded
Case Material
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Protection Structure (IEC)
Power Type
Power Supply Voltage
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2E-X10D1-M1J-T 0.3M |
E2E-X10D1-M1TGJ-U 0.3M |
E2E-X10D1-N 2M |
E2E-X7D2-M1TGJ-U 0.3M |
E2E-X7D2-N 2M |
E2E-X7D2-U 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.52 € | 1 | 9 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire non-polar | NO | Connector Relay Type (M12) | M12 (③+V (0V), ④0V (+V)) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | ||
190.50 € | 1 | 9 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Connector Relay Type (M12) | ①+V, ④0V | 0.3 | Standard | Polyurethane (PUR) insulated round cord, φ6 | - | - | 10 | ||
98.40 € | 1 |
Same day
Stock | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1 to 50 | 43 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | ||
153.70 € | 1 | 7 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1 to 40 | 38 | IEC | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NC | Connector Relay Type (M12) | ①+V, ②0V | 0.3 | Standard | Polyurethane (PUR) insulated round cord, φ6 | - | - | 7 | ||
89.44 € | 1 |
Same day
Stock | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1 to 40 | 38 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NC | Integrated Cable Type | ① brown + V, ② blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 7 | ||
95.66 € | 1 | 6 Days | Up to 10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1 to 40 | 38 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NC | Integrated Cable Type | - | 2 | Standard | Polyurethane (PUR) insulated round cord, φ6 | - | - | 7 |