Flat Proximity Sensor [TL-W] (Part Numbers - CAD Download)

Flat Proximity Sensor [TL-W]
  • Volume Discount

Product Details:

Manufacturer part number: TL-W3MC1-R 2M

Brand: OMRON

Price: 49.57

Delivery time: Same day


Technical Data:

Detection distance L1 [classification]: Up to 3 mm

Shielded / Non-shielded: Non Shield Type

Detection Direction: [Side Detection] Upper Surface

Case Material: [ABS Resin] Heat Resistant ABS

Head size Depth (range): 20.1 to 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TL-W3MC1-R 2M

Part Number
TL-W3MC1-R 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Detection Direction Case Material Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Type Detection distance L1 details
(mm)

49.57 €

1 Same day

Stock

Up to 3Non Shield Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1 to 30275.1 to 10105.1 to 106CE / IECNPN Open CollectorNORobot cord pull-out type-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-coreDC 3-wire flat type3

Loading...

  1. 1

Basic information

Shape Square shape Detected Objects Magnetic Metal Operating Environment Standard / Oil Resistance Reinforcement / Cold Resistance
Detecting Surface Material Heat Resistant ABS Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67
Power Type Direct Current 3-Wire Type Power Supply Voltage VDC 12–24 Included Function -
Combination amplifier/head -

This page is Flat Proximity Sensor [TL-W], part number TL-W3MC1-R 2M.
You can find the detail information about specifications and dimensions on part number TL-W3MC1-R 2M.

Variation of this product

Part Number
TL-W20ME1 2M
TL-W20ME2 2M
TL-W3MB1 2M
TL-W3MC2 2M
TL-W5E1 2M
TL-W5E1 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Detection Direction Case Material Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Type Detection distance L1 details
(mm)

82.67 €

1 Same day

Stock

Up to 20Non Shield Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS50.1 to 605330.1 to 404020.1 to 3023IEC / CENPN Voltage Current OutputNOIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ6, 3-coreDC 3-wire flat type20

87.71 €

1 6 Days Up to 20Non Shield Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS50.1 to 605330.1 to 404020.1 to 3023IEC / CENPN Voltage Current OutputNCIntegrated Cable Type① brown + V, ② black control output, ③ blue 0V2StandardVinyl (PVC)-insulated round cord, φ6, 3-coreDC 3-wire flat type20

82.65 €

1 6 Days Up to 3Non Shield Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1 to 30275.1 to 10105.1 to 106IEC / CEPNP Open CollectorNOIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-coreDC 3-wire flat type3

82.65 €

1 6 Days Up to 3Non Shield Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1 to 30275.1 to 10105.1 to 106IEC / CENPN Open CollectorNCIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-coreDC 3-wire flat type3

78.37 €

1 Same day

Stock

Up to 5Shield Type[Side Detection] Upper SurfaceAluminum Die Casting40.1 to 505020.1 to 3024.95.1 to 1010IEC / CENPN Voltage Current OutputNOIntegrated Cable Type-2StandardVinyl (PVC)-insulated round cord, φ4, 3-coreDC 3-wire flat type5

91.60 €

1 6 Days Up to 5Shield Type[Side Detection] Upper SurfaceAluminum Die Casting40.1 to 505020.1 to 3024.95.1 to 1010IEC / CENPN Voltage Current OutputNOIntegrated Cable Type-5StandardVinyl (PVC)-insulated round cord, φ4, 3-coreDC 3-wire flat type5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360