Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TL-W3MB1 2M
Part Number
|
---|
TL-W3MB1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Type | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.65 € | 1 | 6 Days | Up to 3 | Non Shield Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1 to 30 | 27 | 5.1 to 10 | 10 | 5.1 to 10 | 6 | CE / IEC | PNP Open Collector | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | DC 3-wire flat type | 3 |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Detecting Surface Material | Heat Resistant ABS | Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 |
Power Type | Direct Current 3-Wire Type | Power Supply Voltage | VDC 12–24 | Included Function | - |
Combination amplifier/head | - |
This page is Flat Proximity Sensor [TL-W], part number TL-W3MB1 2M.
You can find the detail information about specifications and dimensions on part number TL-W3MB1 2M.
Configure
Basic Attributes
Detection Direction
Case Material
Acquired Standards
Type
Detection distance L1 [classification](mm)
Shielded / Non-shielded
Head size Depth (range)(mm)
Head size Depth(mm)
The size and width of detection head (range)(mm)
The size and width of detection head(mm)
The size and height of detection head (range)(mm)
The size and height of detection head(mm)
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Type
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TL-W1R5MC1-R 2M |
TL-W20ME1 2M |
TL-W20ME2 2M |
TL-W3MC1-R 2M |
TL-W3MC2 2M |
TL-W5E1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Type | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.35 € | 1 | Available |
Same day
Stock | Up to 2 | Non Shield Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1 to 30 | 25 | 5.1 to 10 | 8 | 5.1 to 10 | 5.5 | IEC / CE | NPN Open Collector | NO | Robot cord pull-out type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | DC 3-wire flat type | 1.5 | |
82.67 € | 1 |
Same day
Stock | Up to 20 | Non Shield Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 50.1 to 60 | 53 | 30.1 to 40 | 40 | 20.1 to 30 | 23 | IEC / CE | NPN Voltage Current Output | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | DC 3-wire flat type | 20 | ||
87.71 € | 1 | 6 Days | Up to 20 | Non Shield Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 50.1 to 60 | 53 | 30.1 to 40 | 40 | 20.1 to 30 | 23 | IEC / CE | NPN Voltage Current Output | NC | Integrated Cable Type | ① brown + V, ② black control output, ③ blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | DC 3-wire flat type | 20 | ||
49.57 € | 1 |
Same day
Stock | Up to 3 | Non Shield Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1 to 30 | 27 | 5.1 to 10 | 10 | 5.1 to 10 | 6 | IEC / CE | NPN Open Collector | NO | Robot cord pull-out type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | DC 3-wire flat type | 3 | ||
82.65 € | 1 | 6 Days | Up to 3 | Non Shield Type | [Side Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1 to 30 | 27 | 5.1 to 10 | 10 | 5.1 to 10 | 6 | IEC / CE | NPN Open Collector | NC | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | DC 3-wire flat type | 3 | ||
78.37 € | 1 |
Same day
Stock | Up to 5 | Shield Type | [Side Detection] Upper Surface | Aluminum Die Casting | 40.1 to 50 | 50 | 20.1 to 30 | 24.9 | 5.1 to 10 | 10 | IEC / CE | NPN Voltage Current Output | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | DC 3-wire flat type | 5 |