Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Detection Direction | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Power Type | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Detection distance L1 details (mm) |
---|
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Operating Environment | Standard / Mini Type / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Case Material | Polyarylate | Detecting Surface Material | Polyarylate |
Amplifier | Amplifier Built-in Type | The size and width of detection head (range)(mm) | 5.1 to 10 | The size and height of detection head (range)(mm) | 5.1 to 10 |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 | Power Supply Voltage | VDC 12–24 |
Connection Method | Integrated Cable Type | Cord Specifications | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | Included Function | - |
Type | Mini Type | Combination amplifier/head | - |
Configure
Basic Attributes
Detection Direction
Type
Detection distance L1 [classification](mm)
Head size Depth (range)(mm)
Head size Depth(mm)
The size and width of detection head(mm)
The size and height of detection head(mm)
Power Type
Output Format
Operating Mode
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes