Manufacturer part number: E2S-W25 1M
Brand: OMRON
Price: 27.48 €
Delivery time: Same day
Detection distance L1 [classification]: Up to 3 mm
Detection Direction: [Side Detection] Upper Surface
Head size Depth (range): 10–20 mm
Head size Depth: 20 mm
The size and width of detection head: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2S-W25 1M
Part Number
|
---|
E2S-W25 1M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Detection Direction | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Power Type | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.48 € | 1 | Available |
Same day
Stock | Up to 3 | [Side Detection] Upper Surface | 10–20 | 20 | 8 | 7.4 | Direct Current 3-Wire Type | PNP Open Collector | NO | Brown + V, blue 0V, black | 1 | Standard | 2.5 |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Operating Environment | Standard / Mini Type / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Case Material | Polyarylate | Detecting Surface Material | Polyarylate |
Amplifier | Amplifier Built-in Type | The size and width of detection head (range)(mm) | 5.1 to 10 | The size and height of detection head (range)(mm) | 5.1 to 10 |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 | Power Supply Voltage | VDC 12–24 |
Connection Method | Integrated Cable Type | Cord Specifications | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | Included Function | - |
Type | Mini Type | Combination amplifier/head | - |
This page is Ultra-Small Type Proximity Sensor [E2S], part number E2S-W25 1M.
You can find the detail information about specifications and dimensions on part number E2S-W25 1M.
Configure
Stock
Basic Attributes
Detection Direction
Type
Detection distance L1 [classification](mm)
Head size Depth (range)(mm)
Head size Depth(mm)
The size and width of detection head(mm)
The size and height of detection head(mm)
Power Type
Output Format
Operating Mode
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2S-Q12 1M |
E2S-Q13 1M |
E2S-Q14 1M |
E2S-Q21 1M |
E2S-W25B 1M |
E2S-W26 1M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Detection Direction | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Power Type | Output Format | Operating Mode | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.64 € | 1 | 6 Days | Up to 2 | Front | 10–20 | 19 | 5.5 | 5.9 | Direct Current 2-Wire Type | DC 2-wire polarized | NC | - | 1 | Standard | 1.6 | ||
30.40 € | 1 | Available |
Same day
Stock | Up to 2 | Front | 10–20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NO | - | 1 | Standard | 1.6 | |
31.64 € | 1 | 6 Days | Up to 2 | Front | 10–20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NC | - | 1 | Standard | 1.6 | ||
30.36 € | 1 | Available |
Same day
Stock | Up to 3 | Front | 20.1 to 30 | 23 | 8 | 8.4 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | - | 1 | Standard | 2.5 | |
31.64 € | 1 | 6 Days | Up to 3 | [Side Detection] Upper Surface | 10–20 | 20 | 8 | 7.4 | Direct Current 3-Wire Type | NPN Open Collector | NO | Brown + V, blue 0V, black | 1 | Different frequency | 2.5 | ||
119.70 € | 1 | 6 Days | Up to 3 | [Side Detection] Upper Surface | 10–20 | 20 | 8 | 7.4 | Direct Current 3-Wire Type | PNP Open Collector | NC | Brown + V, blue 0V, black | 1 | Standard | 2.5 |