Sputter Guard Type Proximity Sensor [E2EQ] (Part Numbers - CAD Download)

Sputter Guard Type Proximity Sensor [E2EQ]
  • Volume Discount
[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2EQ-X3D1 2M
E2EQ-X3D1-M1GJ 0.3M
E2EQ-X3D1-M1J 0.3M
E2EQ-X3D1-M1TGJ 0.3M
E2EQ-X7D1 2M
E2EQ-X7D1-M1GJ 0.3M
E2EQ-X7D1-M1J 0.3M
E2EQ-X7D1-M1TGJ 0.3M
E2EQ-X10D1 2M
E2EQ-X10D1-M1GJ 0.3M
E2EQ-X10D1-M1TGJ 0.3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

119.15 €

1 Same day

Stock

Up to 3M1220.1 to 3024Integrated Cable Type①+V, ④0V / ②③ free terminal2Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core3

99.51 €

1 6 Days Up to 3M1220.1 to 3024Connector Relay Type (M12)①+V, ④0V / ②③ free terminal0.3Vinyl (PVC) insulated round cord (flame retardant), φ63

99.51 €

1 6 Days Up to 3M1220.1 to 3024Connector Relay Type (M12)③0V, ④+V / ①② correspond to free terminals (long-range)0.3Vinyl (PVC) insulated round cord (flame retardant), φ63

142.22 €

1 6 Days Up to 3M1220.1 to 3024Connector Relay Type (M12)-0.3Vinyl (PVC) insulated round cord (flame retardant), φ63

127.16 €

1 Same day

Stock

Up to 10M1820.1 to 3029Integrated Cable Type①+V, ④0V / ②③ free terminal2Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core7

150.09 €

1 6 Days Up to 10M1820.1 to 3029Connector Relay Type (M12)①+V, ④0V / ②③ free terminal0.3Vinyl (PVC) insulated round cord (flame retardant), φ67

104.86 €

1 6 Days Up to 10M1820.1 to 3029Connector Relay Type (M12)③0V, ④+V / ①② correspond to free terminals (long-range)0.3Vinyl (PVC) insulated round cord (flame retardant), φ67

138.57 €

1 Available Same day

Stock

Up to 10M1820.1 to 3029Connector Relay Type (M12)-0.3Vinyl (PVC) insulated round cord (flame retardant), φ67

106.72 €

1 6 Days Up to 10M3030.1 to 4038Integrated Cable Type①+V, ④0V / ②③ free terminal2Vinyl (PVC)-insulated round cord, φ6, 2-core10

117.59 €

1 6 Days Up to 10M3030.1 to 4038Connector Relay Type (M12)①+V, ④0V / ②③ free terminal0.3Vinyl (PVC) insulated round cord (flame retardant), φ610

116.86 €

1 6 Days Up to 10M3030.1 to 4038Connector Relay Type (M12)-0.3Vinyl (PVC) insulated round cord (flame retardant), φ610

Loading...

  1. 1

Basic information

Shape Screw Type Detected Objects Magnetic Metal Operating Environment Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Shield Type Detection Direction Front Case Material Fluorine Resin Coating (Base Material: Brass)
Detecting Surface Material Fluororesin Amplifier Amplifier Built-in Type Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Power Type Direct Current 2-Wire Type Power Supply Voltage VDC 12–24
Output Format DC 2-wire polarized Operating Mode NO Different Frequency Type Standard
Included Function - Type Spatter-countermeasures, standard type Combination amplifier/head -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360