We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Sputter Guard Type Proximity Sensor [E2EQ] (Part Numbers)

Sputter Guard Type Proximity Sensor [E2EQ]
  • Volume Discount

[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2EQ-X7D1-M1GJ 0.3M

Part Number
E2EQ-X7D1-M1GJ 0.3M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

121.92 €

5 Days Up to 10M1820.1 to 3029DC 2-wire polarizedNOConnector Relay Type (M12)①+V, ④0V / ②③ free terminal0.3Vinyl (PVC) insulated round cord (flame retardant), φ67

Loading...

  1. 1

Basic information

Shape Screw Type Detected Objects Magnetic Metal Operating Environment Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Shield Type Detection Direction Front Case Material Fluorine Resin Coating (Base Material: Brass)
Detecting Surface Material Fluororesin Amplifier Amplifier Built-in Type Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Power Type Direct Current 2-Wire Type Power Supply Voltage VDC 12–24
Different Frequency Type Standard Included Function - Type Spatter-countermeasures, standard type
Combination amplifier/head -

This page is Sputter Guard Type Proximity Sensor [E2EQ], part number E2EQ-X7D1-M1GJ 0.3M.
You can find the detail information about specifications and dimensions on part number E2EQ-X7D1-M1GJ 0.3M.

Variation of this product

Part Number
E2EQ-X10D2R-M1GJ-T4 0.3M
E2EQ-X15X1 2M
E2EQ-X15X1-M1J 0.3M
E2EQ-X7D1-M1J 0.3M
E2EQ-X7D1-M1TGJ 0.3M
E2EQ-X8X1 2M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

98.40 €

5 Days Up to 10M3030.1 to 4038----0.3Vinyl (PVC) insulated round cord (flame retardant), φ610

123.19 €

5 Days Up to 20M3040.1 to 5043DC 2-wire non-polarNOIntegrated Cable Type-2Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core15

98.40 €

5 Days Up to 20M3040.1 to 5043DC 2-wire non-polarNOConnector Relay Type (M12)③0V, ④+V / ①② correspond to free terminals (long-range)0.3Vinyl (PVC) insulated round cord (flame retardant), φ615

121.92 €

5 Days Up to 10M1820.1 to 3029DC 2-wire polarizedNOConnector Relay Type (M12)③0V, ④+V / ①② correspond to free terminals (long-range)0.3Vinyl (PVC) insulated round cord (flame retardant), φ67

120.47 €

Available Same day

Stock

Up to 10M1820.1 to 3029DC 2-wire polarizedNOConnector Relay Type (M12)-0.3Vinyl (PVC) insulated round cord (flame retardant), φ67

109.82 €

5 Days Up to 10M1830.1 to 4038DC 2-wire non-polarNOIntegrated Cable Type-2Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360