[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2EQ-X10D1-M1GJ 0.3M
Part Number |
---|
E2EQ-X10D1-M1GJ 0.3M |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.66 € | 5 Days | Up to 10 | M30 | 30.1 to 40 | 38 | DC 2-wire polarized | NO | Connector Relay Type (M12) | ①+V, ④0V / ②③ free terminal | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 10 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Detection Direction | Front | Case Material | Fluorine Resin Coating (Base Material: Brass) |
Detecting Surface Material | Fluororesin | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Power Type | Direct Current 2-Wire Type | Power Supply Voltage | VDC 12–24 |
Different Frequency Type | Standard | Included Function | - | Type | Spatter-countermeasures, standard type |
Combination amplifier/head | - |
This page is Sputter Guard Type Proximity Sensor [E2EQ], part number E2EQ-X10D1-M1GJ 0.3M.
You can find the detail information about specifications and dimensions on part number E2EQ-X10D1-M1GJ 0.3M.
Part Number |
---|
E2EQ-X10D1 2M |
E2EQ-X10D1-M1TGJ 0.3M |
E2EQ-X10D2R-M1GJ-T4 0.3M |
E2EQ-X15X1 2M |
E2EQ-X15X1-M1J 0.3M |
E2EQ-X15X1-M1TJ 0.3M |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.33 € | 5 Days | Up to 10 | M30 | 30.1 to 40 | 38 | DC 2-wire polarized | NO | Integrated Cable Type | ①+V, ④0V / ②③ free terminal | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 10 | ||
98.40 € | 5 Days | Up to 10 | M30 | 30.1 to 40 | 38 | DC 2-wire polarized | NO | Connector Relay Type (M12) | - | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 10 | ||
98.40 € | 5 Days | Up to 10 | M30 | 30.1 to 40 | 38 | - | - | - | - | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 10 | ||
123.19 € | 5 Days | Up to 20 | M30 | 40.1 to 50 | 43 | DC 2-wire non-polar | NO | Integrated Cable Type | - | 2 | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | 15 | ||
98.40 € | 5 Days | Up to 20 | M30 | 40.1 to 50 | 43 | DC 2-wire non-polar | NO | Connector Relay Type (M12) | ③0V, ④+V / ①② correspond to free terminals (long-range) | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 15 | ||
135.72 € | 5 Days | Up to 20 | M30 | 40.1 to 50 | 43 | DC 2-wire non-polar | NO | Connector Relay Type (M12) | - | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 15 |
OMRON
Standard Price : 33.98 €
Shipping Days: Same day
BALLUFF
Standard Price : 22.50 €
Shipping Days: 3 Days
MISUMI
Standard Price : 103.64 €
Shipping Days: 5 Days
OMRON
Standard Price : 119.61 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.