Manufacturer part number: E2EQ-X7D1-M1J 0.3M
Brand: OMRON
Price: 104.86 €
Delivery time: 6 Days
Detection distance L1 [classification]: Up to 10 mm
Screw Detection Head Size: M18
Head size Depth (range): 20.1 to 30 mm
Head size Depth: 29 mm
Connection Method: Connector Relay Type (M12)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2EQ-X7D1-M1J 0.3M
Part Number
|
---|
E2EQ-X7D1-M1J 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.86 € | 1 | 6 Days | Up to 10 | M18 | 20.1 to 30 | 29 | Connector Relay Type (M12) | ③0V, ④+V / ①② correspond to free terminals (long-range) | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 7 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Detection Direction | Front | Case Material | Fluorine Resin Coating (Base Material: Brass) |
Detecting Surface Material | Fluororesin | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Power Type | Direct Current 2-Wire Type | Power Supply Voltage | VDC 12–24 |
Output Format | DC 2-wire polarized | Operating Mode | NO | Different Frequency Type | Standard |
Included Function | - | Type | Spatter-countermeasures, standard type | Combination amplifier/head | - |
This page is Sputter Guard Type Proximity Sensor [E2EQ], part number E2EQ-X7D1-M1J 0.3M.
You can find the detail information about specifications and dimensions on part number E2EQ-X7D1-M1J 0.3M.
Configure
Basic Attributes
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Connection Method
Connector pin arrangement
Cord Length(m)
Cord Specifications
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2EQ-X10D1-M1TGJ 0.3M |
E2EQ-X3D1 2M |
E2EQ-X3D1-M1GJ 0.3M |
E2EQ-X3D1-M1J 0.3M |
E2EQ-X3D1-M1TGJ 0.3M |
E2EQ-X7D1-M1TGJ 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.86 € | 1 | 6 Days | Up to 10 | M30 | 30.1 to 40 | 38 | Connector Relay Type (M12) | - | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 10 | ||
119.15 € | 1 |
Same day
Stock | Up to 3 | M12 | 20.1 to 30 | 24 | Integrated Cable Type | ①+V, ④0V / ②③ free terminal | 2 | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | 3 | ||
99.51 € | 1 | 6 Days | Up to 3 | M12 | 20.1 to 30 | 24 | Connector Relay Type (M12) | ①+V, ④0V / ②③ free terminal | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 3 | ||
99.51 € | 1 | 6 Days | Up to 3 | M12 | 20.1 to 30 | 24 | Connector Relay Type (M12) | ③0V, ④+V / ①② correspond to free terminals (long-range) | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 3 | ||
142.22 € | 1 | 6 Days | Up to 3 | M12 | 20.1 to 30 | 24 | Connector Relay Type (M12) | - | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 3 | ||
138.57 € | 1 | Available |
Same day
Stock | Up to 10 | M18 | 20.1 to 30 | 29 | Connector Relay Type (M12) | - | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6 | 7 |