Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Detection Direction | Front | Case Material | Fluorine Resin Coating (Base Material: Brass) |
Detecting Surface Material | Fluororesin | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Power Type | Direct Current 2-Wire Type | Power Supply Voltage | VDC 12–24 |
Output Format | DC 2-wire polarized | Operating Mode | NO | Different Frequency Type | Standard |
Included Function | - | Type | Spatter-countermeasures, standard type | Combination amplifier/head | - |
Configure
Basic Attributes
Cord Specifications
Detection distance L1 details(mm)
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Connection Method
Connector pin arrangement
Cord Length(m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes