• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sputter Guard Type Proximity Sensor [E2EQ] (Part Numbers - CAD Download)

Sputter Guard Type Proximity Sensor [E2EQ]
  • Volume Discount
[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Detection distance L1 details
(mm)

Loading...

Basic information

Shape Screw Type Detected Objects Magnetic Metal Operating Environment Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Shield Type Detection Direction Front Case Material Fluorine Resin Coating (Base Material: Brass)
Detecting Surface Material Fluororesin Amplifier Amplifier Built-in Type Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Power Type Direct Current 2-Wire Type Power Supply Voltage VDC 12–24
Output Format DC 2-wire polarized Operating Mode NO Different Frequency Type Standard
Included Function - Type Spatter-countermeasures, standard type Combination amplifier/head -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360