Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Detection Direction | Front | Case Material | Fluorine Resin Coating (Base Material: Brass) |
Detecting Surface Material | Fluororesin | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Power Type | Direct Current 2-Wire Type | Power Supply Voltage | VDC 12–24 |
Output Format | DC 2-wire polarized | Operating Mode | NO | Different Frequency Type | Standard |
Included Function | - | Type | Spatter-countermeasures, standard type | Combination amplifier/head | - |
Configure
Basic Attributes
Detection distance L1 [classification](mm)
Head size Depth (range)(mm)
Head size Depth(mm)
Detection distance L1 details(mm)
Type
Screw Detection Head Size
Connection Method
Connector pin arrangement
Cord Length(m)
Cord Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes