Prism Standard Type Proximity Sensor [TL-N / Q] (Part Numbers - CAD Download)

Prism Standard Type Proximity Sensor [TL-N / Q]
  • Volume Discount
[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TL-N5ME1 2M
TL-N5ME1 5M
TL-N5ME2 2M
TL-N5MY1 2M
TL-N7MD1 2M
TL-N7MD1 5M
TL-N7MD2 2M
TL-N10ME1 2M
TL-N10ME1 5M
TL-N10ME2 2M
TL-N10MY1 2M
TL-N12MD1 5M
TL-N12MD15 2M
TL-N20MD1 2M
TL-N20ME1 2M
TL-N20ME1 5M
TL-N20ME2 2M
TL-N20MY1 2M
TL-N20MY2 2M
TL-Q2MC1 2M
TL-Q5MC1 2M
TL-Q5MC1 5M
TL-Q5MC2 2M
TL-Q5MC15 2M
TL-Q5MD1 2M
TL-Q5MD2 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Power Type Power Supply Voltage Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Detection distance L1 details
(mm)

170.40 €

1 6 Days Up to 5Standard / Oil Resistance Reinforcement / Cold Resistance30.1 to 4038.520.1 to 302520.1 to 3025.5CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)5

67.23 €

1 6 Days Up to 5Standard / Oil Resistance Reinforcement / Cold Resistance30.1 to 4038.520.1 to 302520.1 to 3025.5CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)5

54.30 €

1 6 Days Up to 5Standard / Oil Resistance Reinforcement / Cold Resistance30.1 to 4038.520.1 to 302520.1 to 3025.5CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)5

88.41 €

1 6 Days Up to 5Standard / Oil Resistance Reinforcement / Cold Resistance40.1 to 505020.1 to 302520.1 to 3025.5CE / IEC / CCCAC, 2-Wire100–220 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core-Standard type (metal direct mounting supported)5

219.00 €

1 6 Days Up to 10Standard / Oil Resistance Reinforcement / Cold Resistance30.1 to 4038.520.1 to 302520.1 to 3025.5CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)7

252.70 €

1 7 Days Up to 10Standard / Oil Resistance Reinforcement / Cold Resistance30.1 to 4038.520.1 to 302520.1 to 3025.5CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)7

185.60 €

1 7 Days Up to 10Standard / Oil Resistance Reinforcement / Cold Resistance30.1 to 4038.520.1 to 302520.1 to 3025.5CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)7

195.60 €

1 7 Days Up to 10Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)10

68.30 €

1 6 Days Up to 10Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)10

195.60 €

1 7 Days Up to 10Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)10

123.39 €

1 6 Days Up to 10Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5CE / IEC / CCCAC, 2-Wire100–220 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)10

63.87 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)12

54.14 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO④ brown + V, ③ blue 0V2Different frequencyVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)12

97.07 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

183.40 €

1 7 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

358.60 €

1 7 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

97.15 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

109.75 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41CE / IEC / CCCAC, 2-Wire100–220 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

109.95 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41CE / IECAC, 2-Wire100–220 VACAC, 2-WireNC④ brown + V, ③ blue 0V2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard Type20

40.82 €

1 Same day

Stock

Up to 2Standard / Oil Resistance Reinforcement / Cold Resistance20.1 to 30285.1 to 1095.1 to 108CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNO-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core-Standard Type2

87.70 €

1 6 Days Up to 5Standard / Cold Resistance20.1 to 302815.1 to 201710.1 to 2017CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNO-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core-Standard Type5

56.41 €

1 5 Days Up to 5Standard / Cold Resistance20.1 to 302815.1 to 201710.1 to 2017CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNO-5StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core-Standard Type5

86.15 €

1 6 Days Up to 5Standard / Cold Resistance20.1 to 302815.1 to 201710.1 to 2017CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNC-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core-Standard Type5

39.09 €

1 Available 6 Days Up to 5Standard / Cold Resistance20.1 to 302815.1 to 201710.1 to 2017CE / IECDirect Current 3-Wire TypeVDC 12–24NPN Open CollectorNO④ brown + V, ③ blue 0V2Different frequencyVinyl (PVC)-insulated round cord, φ4, 2-core/3-core-Standard Type5

41.01 €

1 Same day

Stock

Up to 5Standard / Oil Resistance Reinforcement / Cold Resistance20.1 to 302815.1 to 201710.1 to 2017CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core-Standard Type5

123.00 €

1 6 Days Up to 5Standard / Oil Resistance Reinforcement / Cold Resistance20.1 to 302815.1 to 201710.1 to 2017CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNC④ brown + V, ③ blue 0V2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core-Standard Type5

Loading...

  1. 1

Basic information

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Detection Direction Front Case Material Heat Resistant ABS Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Connection Method Integrated Cable Type
Combination amplifier/head -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360