• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Prism Standard Type Proximity Sensor [TL-N / Q] (Part Numbers - CAD Download)

Prism Standard Type Proximity Sensor [TL-N / Q]
  • Volume Discount

Product Details:

Manufacturer part number: TL-N20MD1 2M

Brand: OMRON

Price: 97.07

Delivery time: 6 Days


Technical Data:

Detection distance L1 [classification]: Up to 20 mm

Operating Environment: Standard / Oil Resistance Reinforcement / Cold Resistance

Head size Depth (range): 50.1 to 60 mm

Head size Depth: 53 mm

The size and width of detection head (range): 30.1 to 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TL-N20MD1 2M

Part Number
TL-N20MD1 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Power Type Power Supply Voltage Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Detection distance L1 details
(mm)

97.07 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41CE / IECDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

Loading...

  1. 1

Basic information

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Detection Direction Front Case Material Heat Resistant ABS Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Connection Method Integrated Cable Type
Combination amplifier/head -

This page is Prism Standard Type Proximity Sensor [TL-N / Q], part number TL-N20MD1 2M.
You can find the detail information about specifications and dimensions on part number TL-N20MD1 2M.

Variation of this product

Part Number
TL-N10MY1 2M
TL-N12MD1 5M
TL-N12MD15 2M
TL-N20ME1 2M
TL-N20ME1 5M
TL-N20ME2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Power Type Power Supply Voltage Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Detection distance L1 details
(mm)

123.39 €

1 6 Days Up to 10Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5CCC / IEC / CEAC, 2-Wire100–220 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)10

63.87 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5IEC / CEDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)12

54.14 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 6052.520.1 to 303030.1 to 4030.5IEC / CEDirect Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNO④ brown + V, ③ blue 0V2Different frequencyVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)12

183.40 €

1 7 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41IEC / CEDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

358.60 €

1 7 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41IEC / CEDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

97.15 €

1 6 Days Up to 20Standard / Oil Resistance Reinforcement / Cold Resistance50.1 to 605330.1 to 404040.1~41IEC / CEDirect Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core-Standard type (metal direct mounting supported)20

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360