[Features]
· Long range electrostatic capacitance type with adjustable sensitivity.
· CE marking acquisition (DC 3 wire type, AC type dual purpose 2-wire type).
· Types that can be used even in very noisy environments are offered (noise proof type).
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2K-C20MC1 2M
Part Number |
---|
E2K-C20MC1 2M |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Detection distance L1 [classification] (mm) | Case Material | Detecting Surface Material | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Format | Operating Mode | Cord Specifications | Type | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.31 € | Available |
Same day
Stock | Up to 20 | Polybutylene Terephthalate | Polybutylene Terephthalate | 81 | CE / IEC | IP65 | Direct Current 3-Wire Type | VDC 12–24 | NPN Open Collector | NO | Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core | Long-range/noise-proof type | 20 |
Loading...
Shape | Cylindrical Column Type | Detected Objects | Conductor and dielectric | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Detection Direction | Front | Amplifier | Amplifier Built-in Type |
Cylindrical Detection Head Size(Ø) | 34 | Head size Depth (range)(mm) | 70.1~ | Connection Method | Integrated Cable Type |
Connector pin arrangement | - | Cord Length(m) | 2 | Different Frequency Type | Standard |
Included Function | - | Combination amplifier/head | - |
This page is Long Range Type Capacitive Proximity Sensor [E2K-C], part number E2K-C20MC1 2M.
You can find the detail information about specifications and dimensions on part number E2K-C20MC1 2M.
Part Number |
---|
E2K-C20MT1 2M |
E2K-C25ME1 2M |
E2K-C25MF1 2M |
E2K-C25MY1 2M |
E2K-C25MY2 2M |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Detection distance L1 [classification] (mm) | Case Material | Detecting Surface Material | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Format | Operating Mode | Cord Specifications | Type | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
184.45 € | 5 Days | Up to 20 | Polybutylene Terephthalate | Polybutylene Terephthalate | 81 | IEC / CE | IP65 | 2-Wire for Alternating and direct current | DC / AC24–240 VDC/AC | 2-Wire for Alternating and direct current | NO | Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core | Long-range/noise-proof type | 20 | ||
128.46 € | 5 Days | Up to 50 | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | IEC / CE | IP66 | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NO | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Long Distance | 25 | ||
128.45 € | 5 Days | Up to 50 | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | IEC / CE | IP66 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Long Distance | 25 | ||
149.03 € | 5 Days | Up to 50 | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | CCC / IEC / CE | IP66 | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NO | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Long Distance | 25 | ||
149.07 € | 5 Days | Up to 50 | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | CCC / IEC / CE | IP66 | AC, 2-Wire | 100–220 VAC | AC, 2-Wire | NC | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Long Distance | 25 |
OMRON
Standard Price : 33.98 €
Shipping Days: Same day
BALLUFF
Standard Price : 22.50 €
Shipping Days: 3 Days
MISUMI
Standard Price : 103.64 €
Shipping Days: 5 Days
OMRON
Standard Price : 119.61 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.