We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Long Range Type Capacitive Proximity Sensor [E2K-C] (Part Numbers)

Long Range Type Capacitive Proximity Sensor [E2K-C]
  • Volume Discount

[Features]
· Long range electrostatic capacitance type with adjustable sensitivity.
· CE marking acquisition (DC 3 wire type, AC type dual purpose 2-wire type).
· Types that can be used even in very noisy environments are offered (noise proof type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2K-C25MF1 2M

Part Number
E2K-C25MF1 2M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Case Material Detecting Surface Material Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage Output Format Operating Mode Cord Specifications Type Detection distance L1 details
(mm)

128.45 €

5 Days Up to 50[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82CE / IECIP66Direct Current 3-Wire TypeVDC 12–24PNP voltage/current outputNOVinyl (PVC)-insulated round cord, φ6, 2-core/3-coreLong Distance25

Loading...

  1. 1

Basic information

Shape Cylindrical Column Type Detected Objects Conductor and dielectric Operating Environment Standard / Cold Resistance
Shielded / Non-shielded Non Shield Type Detection Direction Front Amplifier Amplifier Built-in Type
Cylindrical Detection Head Size(Ø) 34 Head size Depth (range)(mm) 70.1~ Connection Method Integrated Cable Type
Connector pin arrangement - Cord Length(m) 2 Different Frequency Type Standard
Included Function - Combination amplifier/head -

This page is Long Range Type Capacitive Proximity Sensor [E2K-C], part number E2K-C25MF1 2M.
You can find the detail information about specifications and dimensions on part number E2K-C25MF1 2M.

Variation of this product

Part Number
E2K-C20MC1 2M
E2K-C20MT1 2M
E2K-C25ME1 2M
E2K-C25MY1 2M
E2K-C25MY2 2M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Case Material Detecting Surface Material Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage Output Format Operating Mode Cord Specifications Type Detection distance L1 details
(mm)

158.31 €

Available Same day

Stock

Up to 20Polybutylene TerephthalatePolybutylene Terephthalate81IEC / CEIP65Direct Current 3-Wire TypeVDC 12–24NPN Open CollectorNOVinyl (PVC)-insulated round cord, φ5.5, 2-core/3-coreLong-range/noise-proof type20

184.45 €

5 Days Up to 20Polybutylene TerephthalatePolybutylene Terephthalate81IEC / CEIP652-Wire for Alternating and direct currentDC / AC24–240 VDC/AC2-Wire for Alternating and direct currentNOVinyl (PVC)-insulated round cord, φ5.5, 2-core/3-coreLong-range/noise-proof type20

128.46 €

5 Days Up to 50[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82IEC / CEIP66Direct Current 3-Wire TypeVDC 12–24NPN Voltage Current OutputNOVinyl (PVC)-insulated round cord, φ6, 2-core/3-coreLong Distance25

149.03 €

5 Days Up to 50[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82CCC / IEC / CEIP66AC, 2-Wire100–220 VACAC, 2-WireNOVinyl (PVC)-insulated round cord, φ6, 2-core/3-coreLong Distance25

149.07 €

5 Days Up to 50[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABS82CCC / IEC / CEIP66AC, 2-Wire100–220 VACAC, 2-WireNCVinyl (PVC)-insulated round cord, φ6, 2-core/3-coreLong Distance25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support