Manufacturer part number: E2K-C20MT1 2M
Brand: OMRON
Price: 766.00 €
Delivery time: 7 Days
Detection distance L1 [classification]: Up to 20 mm
Case Material: Polybutylene Terephthalate
Detecting Surface Material: Polybutylene Terephthalate
Head size Depth: 81 mm
Protection Structure (IEC): IP65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2K-C20MT1 2M
Part Number
|
---|
E2K-C20MT1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Case Material | Detecting Surface Material | Head size Depth (mm) | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Format | Cord Specifications | Type | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
766.00 € | 1 | 7 Days | Up to 20 | Polybutylene Terephthalate | Polybutylene Terephthalate | 81 | IP65 | 2-Wire for Alternating and direct current | DC / AC24–240 VDC/AC | 2-Wire for Alternating and direct current | Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core | Long-range/noise-proof type | 20 |
Loading...
Shape | Cylindrical Column Type | Detected Objects | Conductor and dielectric | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Detection Direction | Front | Amplifier | Amplifier Built-in Type |
Cylindrical Detection Head Size(Ø) | 34 | Head size Depth (range)(mm) | 70.1~ | Acquired Standards | CE / IEC |
Operating Mode | NO | Connection Method | Integrated Cable Type | Connector pin arrangement | - |
Cord Length(m) | 2 | Different Frequency Type | Standard | Included Function | - |
Combination amplifier/head | - |
This page is Long Range Type Capacitive Proximity Sensor [E2K-C], part number E2K-C20MT1 2M.
You can find the detail information about specifications and dimensions on part number E2K-C20MT1 2M.
Configure
Basic Attributes
Type
Detection distance L1 [classification](mm)
Case Material
Detecting Surface Material
Head size Depth(mm)
Protection Structure (IEC)
Power Type
Power Supply Voltage
Output Format
Cord Specifications
Type
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2K-C20MC1 2M |
E2K-C25MF1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Case Material | Detecting Surface Material | Head size Depth (mm) | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Format | Cord Specifications | Type | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
548.00 € | 1 | 6 Days | Up to 20 | Polybutylene Terephthalate | Polybutylene Terephthalate | 81 | IP65 | Direct Current 3-Wire Type | VDC 12–24 | NPN Open Collector | Vinyl (PVC)-insulated round cord, φ5.5, 2-core/3-core | Long-range/noise-proof type | 20 | ||
147.68 € | 1 | 6 Days | Up to 50 | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | 82 | IP66 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Long Distance | 25 |