Long Range Proximity Sensor [E2EM] (Part Numbers - CAD Download)

Long Range Proximity Sensor [E2EM]
[Features]
· Long range detection of 30 mm.
· Trouble caused by workpiece collision is also reduced, and mounting is secure.
· Because it is non polar specification wiring is easy (DC 2 wire type).
· Standard adoption of code protector to prevent wire breakage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?

Loading...

Basic information

Shape Screw Type Detection Distance L1(mm) 3 Detected Objects Magnetic Metal
Operating Environment Standard / Oil Resistance Reinforcement / Cold Resistance Shielded / Non-shielded Shield Type Detection Direction Front
Case Material Brass Nickel Plated Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type
Screw Detection Head Size M12 Head size Depth (range)(mm) 30.1 to 40 Head size Depth(mm) 33
Acquired Standards CE / IEC Protection Structure (IEC) IP67 Power Type DC, 2-wire
Power Supply Voltage 12 ~ 24 VDC Output Format DC, 2-wire with Polarity Operating Mode NO
Connection Method Pull-out Model Cable Connector pin arrangement ④ Brown + V ② Orange + V, ③ Blue 0 V Cord Length(m) 2
Different Frequency Type Standard Cord Specifications Vinyl-insulated (PVC) Round Cord φ4, 2 / 3-core Included Function -
Type Standard Model Combination amplifier/head -

Tech Support