Photoelectric Sensor E3T Small Reflection Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E39-R4
E39-R37-CA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Size Length
(mm)

33.23 €

1 5 Days 4.9

17.42 €

1 7 Days 1.1

Loading...

  1. 1

Basic information

Maximum Size Width(mm) 13.7 Maximum Size Height(mm) 23

Tech Support