We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Photoelectric Sensor E3Z Mounting Bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E39-L43
E39-L44
E39-L53
E39-L104
E39-L142
E39-L153
Part NumberStandard Unit PriceVolume DiscountShipping Days?Maximum Size Width
(mm)
Maximum Size Height
(mm)
Type Floor-sensor top mounting hole dimensions
(mm)
Sensor mounting surface/floor mounting hole dimensions
(mm)

5.00 €

5 Days --Side mounting bracket--

4.75 €

5 Days --L-shaped bracket for rear surface mounting--

3.26 €

7 Days 54.529.5Mounting Bracket2012

4.47 €

Available Same day

Stock

--L-shaped bracket for floor mounting35.57

6.43 €

Same day

Stock

--Cover type for side mounting--

3.59 €

5 Days --L-shaped bracket for floor mounting35.48

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360