Sputtering Sticking Prevention Protection Cover for Proximity Sensor

Sputtering Sticking Prevention Protection Cover for Proximity Sensor
Cover that can easily remove sputter adhesion

[Features]
· Since fluorocarbon resin is used as the material for cover, adhesion of spatter etc. can be removed easily.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F92A-C-1 2M
Y92E-E8-7
Y92E-E18-7
Y92E-E30-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Sensors Type

85.56 €

1 6 Days Transmission coupler (transmission distance 0 - 4.5 mm)Transmits ON/OFF signal, such as a limit switch, without contact

34.41 €

1 Same day

Stock

M8 Shield Type Proximity SensorThe cover has been threaded internally

25.36 €

1 Same day

Stock

M18 Shield Type Proximity SensorThe cover has been threaded internally

58.95 €

1 7 Days M30 Shield Type Proximity SensorThe cover has been threaded internally

Loading...

  1. 1

Tech Support