We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Slat Top Chain, Curved, Plastic Pin Specifications (Sold Boxed)

Slat Top Chain, Curved, Plastic Pin Specifications (Sold Boxed)
  • Volume Discount

Global standard shape provides compatibility.

[Features]
· Double-hinged shape.
· Has thick diameter (8.5 mm) plastic pin (D-pin specifications) and high tension (3/4 that of steel pin specification).
· 20% lighter than the steel pin specification.
· The whole chain is plastic, making disposal easy.
· Use in combination with 820 and 828 straight line chains when using to relay in a horizontal direction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C0880L0325LFJA+00A

Part Number
C0880L0325LFJA+00A
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

180.35 €

Available 16 Days 10

Loading...

  1. 1

Basic information

Width(Range Selection)(mm) 82.6 Chain Specifications Low Friction・Erosion Resistance Specifications and Conductive Specifications Link Fixed
Width(mm) 82.6 Thickness(mm) 4 Pitch(mm) 38.1
Material Low-Friction Polyacetal Color Tone Green Number of Links / Box 80 Link
Applicable Sprocket Series C0880

This page is Slat Top Chain, Curved, Plastic Pin Specifications (Sold Boxed), part number C0880L0325LFJA+00A.
You can find the detail information about specifications and dimensions on part number C0880L0325LFJA+00A.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support