We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Proximity Sensor with Capacitive Amplifier for Aluminum Detection [E2J] (Part Numbers)

Proximity Sensor with Capacitive Amplifier for Aluminum Detection [E2J]

[Features]
· Flat capacitive separate amplifier.
· Ideal for mounting robot hands.
· Thickness 5. 5 mm flat head.
· Adopt robot code.
· Operation indicator light even in the sensor section.
· Easy connection with one touch connector.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2J-W10MA 1M

Part Number
E2J-W10MA 1M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Protection Structure (IEC) Power Type Power Supply Voltage Output Format Operating Mode Connection Method Cord Length
(m)
Cord Specifications Type Combination amplifier/head Detection distance L1 details
(mm)

100.48 €

5 Days Up to 10Non Shield Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Separation Type20.1 to 303015.1 to 20205.1 to 105.5IP66----Connector Relay Type (M8)1Vinyl (PVC) insulated round cord (robot cord), φ4Sensor PartE2J-JC4A10

Loading...

  1. 1

Basic information

Shape Square shape Detected Objects Conductor and dielectric Operating Environment Standard / Cold Resistance
Acquired Standards IEC Connector pin arrangement - Different Frequency Type Standard
Included Function -

This page is Proximity Sensor with Capacitive Amplifier for Aluminum Detection [E2J], part number E2J-W10MA 1M.
You can find the detail information about specifications and dimensions on part number E2J-W10MA 1M.

Variation of this product

Part Number
E2J-JC4A 2M
E2J-W20MA 1M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Protection Structure (IEC) Power Type Power Supply Voltage Output Format Operating Mode Connection Method Cord Length
(m)
Cord Specifications Type Combination amplifier/head Detection distance L1 details
(mm)

106.32 €

5 Days ---[ABS Resin] ABS-Amplifier only50.1 to 6059.120.1 to 3029.310.1 to 2012IP50Direct Current 3-Wire TypeDC24VNPN Open CollectorNO/NC switchableIntegrated Cable Type2Vinyl (PVC)-insulated round cord, φ4, 3-coreAmplifier UnitE2J-W□MA-

100.56 €

5 Days Up to 20Non Shield Type[Side Detection] Upper Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Separation Type30.1 to 404020.1 to 30305.1 to 105.5IP66----Connector Relay Type (M8)1Vinyl (PVC) insulated round cord (robot cord), φ4Sensor PartE2J-JC4A20

Additional Products in this Category

Tech Support