Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E39-F1 |
E39-F1-33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Head maximum size height (mm) | Head maximum size, depth (mm) | Accessory functionality (non-amplifier) | Applicable Sensors | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|---|
72.35 € | 1 | 7 Days | 4 | 0.1 | 4 | 8.9 | Two pcs. per set (50-fold intensity) | Applicable fiber E32 (M4 head transmissive type) fiber | M2.6X0.45 | ||
154.60 € | 1 | 7 Days | - | - | 6 | 11 | Two pcs. per set | For E32-T51 | Effective thread length 3.1 (M4 × 0.7) |
Loading...
Type | Lens of sensor | Head shape | Cylindrical Column Type | Case Material | Brass |
---|---|---|---|---|---|
Operating Environment | Standard / Heat Resistant | Ambient Operating Temperature(°C) | ::200 | Spot Dia.(mm) | φ4 |
Overview | Long-distance lens unit | Opening Angle(°) | 12 | Material (detection head) | Optical Glass |
Configure
Basic Attributes
Standard Detected Subject(φ)
Smallest Detected Subject(φ)
Head maximum size height(mm)
Head maximum size, depth(mm)
Accessory functionality (non-amplifier)
Applicable Sensors
Mounting Method
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes