• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Precision Ball Screw, WHF Shape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WHF1530-3.4G[1,​2,​3,​T]+[65-1100/1]LC[5,​7]
WHF1540-3.4G[1,​2,​3,​T]+[82-1100/1]LC[5,​7]
WHF2020-3.4G[1,​2,​3,​T]+[48-1800/1]LC[5,​7]
WHF2025-3.4G[1,​2,​3,​T]+[57-1800/1]LC[5,​7]
WHF2030-3.4G[1,​2,​3,​T]+[66-1800/1]LC[5,​7]
WHF2040-3.4G[1,​2,​3,​T]+[83-1800/1]LC[5,​7]
WHF2525-3.4G[1,​2,​3,​T]+[59-2400/1]LC[5,​7]
WHF2550-3.4G[1,​2,​3,​T]+[104-2400/1]LC[5,​7]
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accuracy Screw Shaft O.D. d
(φ)
Lead
(mm)
Axial gap Nut Shape Circuit System Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

-

Quote A / C0 / C11530GT / G1 / G2 / G3SingleEnd Cap65 ~ 1100550012200

-

Quote A / C0 / C11540GT / G1 / G2 / G3SingleEnd Cap82 ~ 1100770016300

-

Quote A / C0 / C12020GT / G1 / G2 / G3SingleEnd Cap48 ~ 1800960021000

-

Quote A / C0 / C12025GT / G1 / G2 / G3SingleEnd Cap57 ~ 1800980022300

-

Quote A / C0 / C12030GT / G1 / G2 / G3SingleEnd Cap66 ~ 1800990023500

-

Quote A / C0 / C12040GT / G1 / G2 / G3SingleEnd Cap83 ~ 1800960020300

-

Quote A / C0 / C12525GT / G1 / G2 / G3SingleEnd Cap59 ~ 24001450033100

-

Quote A / C0 / C12550GT / G1 / G2 / G3SingleEnd Cap104 ~ 24001440031900

Loading...

  1. 1

Basic information

Type Precision Features Standard Flange Shape Round-shaped, 2 Set Screw Flats
Preload NA Conditions of Use High Speed / Dust-Proof Right Screw/Left Screw Right Screw
Number of Load Circuits(Rows x Windings) 2×1.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support