• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Precision Ball Screw, MDK Shape

Precision Ball Screw, MDK Shape

[Features]
· THKprecision ball screws are available in an abundant variety of standardized types with screw shafts and nuts that have undergone high accuracy grinding machining to ensure that customers can choose a product that is optimal for their applications.
· [Abundant combinations of shaft diameters and leads.]
· Within the series, return pipe nuts have the most abundant variety of types available of any part. With all kinds of nut shapes and screw shaft lead combinations such as compact simple nuts and large lead end cap nuts, you can select the shaft diameter and lead combination that fits your usage conditions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MDK0401-3G[1,​2,​3,​T]+[13-120/1]LC[5,​7]
MDK0601-3G[1,​2,​3,​T]+[15-210/1]LC[5,​7]
MDK0801-3G[1,​2,​3,​T]+[15-340/1]LC[5,​7]
MDK1002-3G[1,​2,​3,​T]+[22-500/1]LC[5,​7]
MDK1202-3G[1,​2,​3,​T]+[22-680/1]LC[5,​7]
MDK1402-3G[1,​2,​3,​T]+[23-890/1]LC[5,​7]
MDK1404-3G[1,​2,​3,​T]+[33-890/1]LC[5,​7]
MDK1405-3G[1,​2,​3,​T]+[42-890/1]LC[5,​7]
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accuracy Screw Shaft O.D. d
(φ)
Lead
(mm)
Axial gap Nut Shape Circuit System Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

-

Quote A / C0 / C141GT / G1 / G2 / G3SingleReturn Pipe Type13 ~ 120290420

-

Quote A / C0 / C161GT / G1 / G2 / G3SingleReturn Pipe Type15 ~ 210540940

-

Quote A / C0 / C181GT / G1 / G2 / G3SingleReturn Pipe Type15 ~ 3406401400

-

Quote A / C0 / C1102GT / G1 / G2 / G3SingleReturn Pipe Type22 ~ 50015002900

-

Quote A / C0 / C1122GT / G1 / G2 / G3SingleReturn Pipe Type22 ~ 68017003600

-

Quote A / C0 / C1142GT / G1 / G2 / G3SingleReturn Pipe Type23 ~ 89018004300

-

Quote A / C0 / C1144GT / G1 / G2 / G3SingleReturn Pipe Type33 ~ 89042007600

-

Quote A / C0 / C1145GT / G1 / G2 / G3SingleReturn Pipe Type42 ~ 890700011600

Loading...

  1. 1

Basic information

Type Precision Features Standard Flange Shape Miniature
Preload NA Conditions of Use Standard / Dust-Proof Right Screw/Left Screw Right Screw
Number of Load Circuits(Rows x Windings) 3×1 Nut Size Compact

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support