Easy Chain® - Version "E", E26 Series (Part Numbers)

Cost-effective, easy to fill e-chains® are available in two versions. In the "E" version the cable is simply installed from the outside, and in the "Z" version from the inside. The primaryreason to choose easy chains® is to save time when fitting cables. The material, igumid NB, presents more application opportunities due to its flexibility, UL94-V2 classification and excellent cleanroom qualities. The onepiece design keeps the easy chain® very cost effective.
[Features]
- Easy filling without opening and closing the lids
- If quiet running is required
- If a light and cost-effective e-chain® is required
- For high accelerations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E26.07.[063,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]
E26.07.[063,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]-[2607.1PZ,​2607.1PZ.A1,​2607.1PZ.A2,​2607.1PZ.A3,​2607.1PZ.A4,​2607.1PZB,​2607.1PZB.A1,​2607.1PZB.A2,​2607.1PZB.A3,​2607.1PZB.A4,​2607.1PZBK1.A1,​2607.1PZBK1.A2,​2607.1PZBK1.A3,​2607.1PZBK1.A4,​2607.1PZBK1,​2607.12PZ,​2607.12PZ.A1,​2607.12PZ.A2,​2607.12PZ.A3,​2607.12PZ.A4,​2607.12PZB,​2607.12PZB.A1,​2607.12PZB.A2,​2607.12PZB.A3,​2607.12PZB.A4,​2607.12PZBK1.A1,​2607.12PZBK1.A2,​2607.12PZBK1.A3,​2607.12PZBK1.A4,​2607.12PZBK1,​2607.2PZ,​2607.2PZ.A1,​2607.2PZ.A2,​2607.2PZ.A3,​2607.2PZ.A4,​2607.2PZB,​2607.2PZB.A1,​2607.2PZB.A2,​2607.2PZB.A3,​2607.2PZB.A4,​2607.2PZBK1.A1,​2607.2PZBK1.A2,​2607.2PZBK1.A3,​2607.2PZBK1.A4,​2607.2PZBK1,​2607.3PZ,​2607.3PZ.A1,​2607.3PZ.A2,​2607.3PZ.A3,​2607.3PZ.A4,​2607.3PZB,​2607.3PZB.A1,​2607.3PZB.A2,​2607.3PZB.A3,​2607.3PZB.A4,​2607.3PZBK1.A1,​2607.3PZBK1.A2,​2607.3PZBK1.A3,​2607.3PZBK1.A4,​2607.3PZBK1,​2607.34PZ,​2607.34PZ.A1,​2607.34PZ.A2,​2607.34PZ.A3,​2607.34PZ.A4,​2607.34PZB,​2607.34PZB.A1,​2607.34PZB.A2,​2607.34PZB.A3,​2607.34PZB.A4,​2607.34PZBK1.A1,​2607.34PZBK1.A2,​2607.34PZBK1.A3,​2607.34PZBK1.A4,​2607.34PZBK1,​2607.4PZ,​2607.4PZ.A1,​2607.4PZ.A2,​2607.4PZ.A3,​2607.4PZ.A4,​2607.4PZB,​2607.4PZB.A1,​2607.4PZB.A2,​2607.4PZB.A3,​2607.4PZB.A4,​2607.4PZBK1.A1,​2607.4PZBK1.A2,​2607.4PZBK1.A3,​2607.4PZBK1.A4,​2607.4PZBK1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Links Bending Radius Color Mounting Bracket
1 7 Days 101 ~ 10063 ~ 250BlackNo mounting bracket
1 7 Days 101 ~ 10063 ~ 250Black2607.1PZ, For the moving end, Plastic, locking, without tiewrap plate / 2607.1PZB, For the moving end, Plastic, locking, with tiewrap plate / 2607.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, without tiewrap plate / 2607.1PZB.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / 2607.1PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.1PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.1PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.1PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.1PZBK1, For the moving end, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, without tiewrap plate / 2607.1PZB.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / 2607.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, without tiewrap plate / 2607.1PZB.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / 2607.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, without tiewrap plate / 2607.1PZB.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / 2607.12PZ, Full set, Plastic, locking, without tiewrap plates / 2607.12PZB, Full set, Plastic, locking, with tiewrap plates / 2607.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, without tiewrap plates / 2607.12PZB.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / 2607.12PZBK1.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2607.12PZBK1.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2607.12PZBK1.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2607.12PZBK1.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2607.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2607.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, without tiewrap plates / 2607.12PZB.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / 2607.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, without tiewrap plates / 2607.12PZB.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / 2607.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, without tiewrap plates / 2607.12PZB.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / 2607.2PZ, For the fixed-end side, Plastic, locking, without tiewrap plate / 2607.2PZB, For the fixed-end side, Plastic, locking, with tiewrap plate / 2607.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, without tiewrap plate / 2607.2PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / 2607.2PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.2PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.2PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.2PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.2PZBK1, For the fixed-end side, Plastic, locking, with tiewrap plate, 10 cable tiewraps / 2607.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, without tiewrap plate / 2607.2PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / 2607.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, without tiewrap plate / 2607.2PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / 2607.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, without tiewrap plate / 2607.2PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / 2607.3PZ, For the moving end, Plastic, pivoting, without tiewrap plate / 2607.3PZB, For the moving end, Plastic, pivoting, with tiewrap plate / 2607.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / 2607.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / 2607.3PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.3PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.3PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.3PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.3PZBK1, For the moving end, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / 2607.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / 2607.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / 2607.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / 2607.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / 2607.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / 2607.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 2607.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 2607.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, without tiewrap plates / 2607.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / 2607.34PZBK1.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 2607.34PZBK1.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 2607.34PZBK1.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 2607.34PZBK1.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 2607.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 2607.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, without tiewrap plates / 2607.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / 2607.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, without tiewrap plates / 2607.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / 2607.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, without tiewrap plates / 2607.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / 2607.4PZ, For the fixed-end side, Plastic, pivoting, without tiewrap plate / 2607.4PZB, For the fixed-end side, Plastic, pivoting, with tiewrap plate / 2607.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / 2607.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / 2607.4PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.4PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.4PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.4PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.4PZBK1, For the fixed-end side, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / 2607.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / 2607.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / 2607.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / 2607.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / 2607.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / 2607.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate

Loading...

  1. 1

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Characteristics Low Particle Generation
Internal Height(mm) 36.5 No. of Internal Partitions for Carriers Not Included Internal Width(mm) 75
Max. Cable O.D. Dp(mm) 28 Working Speed(m/s) 3 Pitch P(mm) 56
Opening-closing Type Outer Circumferential Side Cable Insertion Type Slit Motion Type 2 Sizeal Motion
Operating Temperature(°C) -40::80 Energy Chains Material Resin

Tech Support