• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

iglidur® G-Thrust washer (Form T)

iglidur® G-Thrust washer (Form T)
  • Volume Discount
iglidur® G bearings cover an extremely wide range of different requirements – they are truly “all-round”. The material is ideal for universal applications, a truly “all-round”. Typical applications include medium to high loads, medium sliding speeds and medium temperatures.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

iglidur® G | The Classic All-rounder, Thrust Washer (Form T)

Product Information


Excellent price-performance ratio
iglidur® G bearings cover an extremely wide range of different requirements – they are truly "all-round". The material is ideal for universal applications, a truly "all-round". Typical applications include medium to high load, medium sliding speeds and medium temperatures.
When to use it?
• Economical all-round performance bearing
• For low to average surface speeds
• When the bearing needs to run on different shaft materials
• For oscillating and rotational movements
When not to use it?
• When mechanical reaming of the wall surface is necessary
   ►iglidur® M250
• When the highest wear resistance is required
   ►iglidur® W300
• When universal chemical resistance is required
   ►iglidur® X
• When temperatures are constantly higher than +130°C
   ►iglidur® H
   ►iglidur® X
   ►iglidur® H370
• For underwater use
   ►iglidur® H370
Typical application areas
• Agricultural machines
• Construction machinery industry
• Machine building
• Sports and leisure
• Automotive industry
• Mechatronics

Material Properties

General propertiesUnitiglidur® GTesting method
Densityg/cm31.46 
Colour dark grey 
Max. moisture absorption at +23 °C/50 % r.h.% weight0.7DIN 53495
Max. water absorption% weight4.0 
Coefficient of sliding friction, dynamic, against steelμ0.08–0.15 
pv value. max. (dry)MPa · m/s0.42 
Mechanical properties
Flexural modulusMPa7,800DIN 53457
Flexural strength at +20 °CMPa210DIN 53452
Compressive strengthMPa78 
Max. recommended surface pressure (+20 °C)MPa80 
Shore-D hardness 81DIN 53505
Physical and thermal properties
Max. long-term application temperature°C+130 
Max. short-term application temperature°C+220 
Min. long-term application temperature°C–40 
Heat conductivityW/m · K0.24ASTM C 177
Coefficient of thermal expansion (at +23 °C)K–1 · 10–59DIN 53752
Electrical properties
Specific contact resistanceΩcm> 1013DIN IEC 93
Surface resistanceΩ> 1011DIN 53482

Dimensions

Thrust Washer (Form T)


ⓘDimensions according to ISO 3547-1 and special dimensions



Dimensions [mm]
d1d2sd4d5hd6Part No.
+0.25–0.25–0.05–0.12+0.375+0.2+0.12 
+0.12+0.125–0.2
4.08.00.54)4)0.28.0GTM-0408-005
4.09.00.64)4)0.39.0GTM-0409-006
4.09.01.64)4)0.39.0GTM-0409-016
4.010.00.54)4)0.210.0GTM-0410-005
4.011.00.5 (-0.06)4)4)0.211.0GTM-0411-005
5.09.50.64)4)0.39.5GTM-0509-006
6.011.01.04)4)0.711.0GTM-0611-010
6.012.01.54)4)1.012.0GTM-0612-015
6.015.01.54)4)1.015.0GTM-0615-015
6.020.01.513.01.51.020.0GTM-0620-015
7.012.00.54)4)0.212.0GTM-0712-005
7.013.00.54)4)0.213.0GTM-0713-005
8.015.00.54)4)0.215.0GTM-0815-005
8.015.01.54)4)1.015.0GTM-0815-015
8.018.01.04)4)0.718.0GTM-0818-010
8.018.01.513.01.51.018.0GTM-0818-015
8.018.02.04)4)1.518.0GTM-0818-020
9.013.01.04)4)0.713.0GTM-0913-010
9.018.01.513.51.51.018.0GTM-0918-015
10.017.80.54)4)0.217.8GTM-1018-005
10.018.01.04)4)0.718.0GTM-1018-010
10.018.01.54)4)1.018.0GTM-1018-015
10.018.02.04)4)1.518.0GTM-1018-020
10.020.01.54)4)0.720.0GTM-1020-015
11.015.01.04)4)0.715.0GTM-1115-010
11.027.00.54)4)0.227.0GTM-1127-005
12.024.01.518.01.51.024.0GTM-1224-015
12.230.01.54)4)1.030.0GTM-1230-015
14.020.01.54)4)1.020.0GTM-1420-015
14.026.01.520.02.01.026.0GTM-1426-015
15.022.00.84)4)0.522.0GTM-1522-008
15.019.00.84)4)0.519.0GTM-1519-008
15.024.01.519.51.51.024.0GTM-1524-015
15.024.02.754)4)2.024.0GTM-1524-0275
16.028.01.04)4)0.728.0GTM-1628-010
16.030.01.522.02.01.030.0GTM-1630-015
18.032.01.525.02.01.032.0GTM-1832-015
20.036.01.528.03.01.036.0GTM-2036-015
22.030.01.54)4)1.030.0GTM-2230-015
22.038.01.530.03.01.038.0GTM-2238-015
24.042.01.533.03.01.042.0GTM-2442-015
26.044.01.535.03.01.044.0GTM-2644-015
28.535.80.54)4)0.235.8GTM-2835-005
28.048.01.538.04.01.048.0GTM-2848-015
32.045.81.04)4)0.745.8GTM-3246-010
32.054.01.543.04.01.054.0GTM-3254-015
38.062.01.550.04.01.062.0GTM-3862-015
42.066.01.554.04.01.066.0GTM-4266-015
48.060.02.04)4)1.560.0GTM-4860-020
48.074.02.061.04.01.574.0GTM-4874-020
52.078.02.065.04.01.578.0GTM-5278-020
52.569.02.04)4)1.569.0GTM-52569-020
62.078.02.04)4)1.578.0GTM-6278-020
62.090.01.04)4)0.790.0GTM-6290-010
62.090.02.076.04.01.590.0GTM-6290-020
68.081.02.04)4)1.581.0GTM-6881-020
78.0114.01.54)4)1.0114.0GTM-78114-015
80.5114.01.54)4)1.0114.0GTM-80114-015
4) Design without fixing bore
 
Part Number
GTM-0408-005
GTM-0409-006
GTM-0409-016
GTM-0410-005
GTM-0411-005
GTM-0509-006
GTM-0611-010
GTM-0612-015
GTM-0615-015
GTM-0620-015
GTM-0712-005
GTM-0713-005
GTM-0815-005
GTM-0815-015
GTM-0818-010
GTM-0818-015
GTM-0818-020
GTM-0913-010
GTM-0918-015
GTM-1018-005
GTM-1018-010
GTM-1018-015
GTM-1018-020
GTM-1020-015
GTM-1115-010
GTM-1127-005
GTM-1224-015
GTM-1230-015
GTM-1420-015
GTM-1426-015
GTM-1519-008
GTM-1522-008
GTM-1524-015
GTM-1524-0275
GTM-1628-010
GTM-1630-015
GTM-1832-015
GTM-2036-015
GTM-2230-015
GTM-2238-015
GTM-2442-015
GTM-2644-015
GTM-2835-005
GTM-2848-015
GTM-3246-010
GTM-3254-015
GTM-3862-015
GTM-4266-015
GTM-4860-020
GTM-4874-020
GTM-52569-020
GTM-5278-020
GTM-6278-020
GTM-6290-010
GTM-6290-020
GTM-6881-020
GTM-78114-015
GTM-80114-015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(Ø)
O.D. D
(Ø)
Thickness t
(mm)
Recommended Shaft Tolerance Maximum Allowable Velocity V
(m/s)
Maximum Allowable PV Value Range

3.80 €

1 Available Same day

Stock

10480.5-5-

3.82 €

1 Available 3 Days 10490.6-5-

6.10 €

1 Available Same day

Stock

10491.6-5-

3.82 €

1 Available 3 Days 104100.5-5-

3.60 €

1 Available 4 Days 104110.5-5-

2.10 €

1 Available Same day

Stock

-59.50.6h910,3 – 1,0

4.04 €

1 Available Same day

Stock

106111-5-

4.04 €

1 Available 3 Days 106121.5-5-

4.04 €

1 Available Same day

Stock

106151.5-5-

4.10 €

1 Available 3 Days 106201.5-5-

4.10 €

1 Available 3 Days 107120.5-5-

4.10 €

1 Available 4 Days -7130.5h910,3 – 1,0

4.12 €

1 Available 3 Days -8150.5-1-

4.14 €

1 Available 3 Days 108151.5-5-

4.10 €

1 Available Same day

Stock

-8181h910,3 – 1,0

4.14 €

1 Available 3 Days 108181.5-5-

4.60 €

1 Available 3 Days 108182-5-

4.38 €

1 Available Same day

Stock

109131-5-

4.10 €

1 Available Same day

Stock

-9181.5h910,3 – 1,0

3.78 €

1 Available Same day

Stock

1010180.5-5-

4.04 €

1 Available 3 Days 1010181-5-

4.24 €

1 Available 3 Days 1010181.5-5-

4.24 €

1 Available 3 Days -10182h910,3 – 1,0

4.24 €

1 Available Same day

Stock

1010201.5-5-

2.10 €

1 Available 3 Days 1011151-5-

4.36 €

1 Available Same day

Stock

1011270.5-5-

4.20 €

1 Available Same day

Stock

1012241.5-5-

4.44 €

1 Available Same day

Stock

1012301.5-5-

4.22 €

1 Available Same day

Stock

-14201.5h910,3 – 1,0

4.24 €

1 Available 3 Days -14261.5h910,3 – 1,0

4.20 €

1 Available 3 Days 1015190.8-5-

4.24 €

1 Available Same day

Stock

-15220.8h910,3 – 1,0

4.26 €

1 Available Same day

Stock

-15241.5h910,3 – 1,0

5.30 €

1 Available 3 Days -15242.75h910,3 – 1,0

4.50 €

1 Available 3 Days 1016281-5-

4.38 €

1 Available Same day

Stock

-16301.5h910,3 – 1,0

4.60 €

1 Available 3 Days 1018321.5-5-

4.84 €

1 Available Same day

Stock

1020361.5-5-

4.40 €

1 Available Same day

Stock

1022301.5-5-

4.98 €

1 Available 3 Days 1022381.5-5-

5.28 €

1 Available Same day

Stock

-24421.5h910,3 – 1,0

5.76 €

1 Available 3 Days -26441.5h910,3 – 1,0

4.42 €

1 Available 3 Days -28350.5h910,3 – 1,0

5.98 €

1 Available 3 Days -28481.5h910,3 – 1,0

5.28 €

1 Available 3 Days 1032461-5-

6.32 €

1 Available 3 Days -32541.5h910,3 – 1,0

6.76 €

1 Available Same day

Stock

-38621.5h910,3 – 1,0

7.44 €

1 Available 3 Days 1042661.5-5-

7.66 €

1 Available Same day

Stock

1048602-5-

9.26 €

1 Available 3 Days -48742h910,3 – 1,0

8.50 €

1 Available 3 Days 1052.5692-5-

9.70 €

1 Available 3 Days 1052782-5-

10.96 €

1 Available 3 Days 1062782-5-

9.58 €

1 Available Same day

Stock

1062901-5-

9.98 €

1 Available 3 Days -62902h910,3 – 1,0

9.94 €

1 Available Same day

Stock

-68812h910,3 – 1,0

17.16 €

1 Available Same day

Stock

10781141.5-5-

12.10 €

1 Available Same day

Stock

10801141.5-5-

Loading...

  1. 1

Basic information

Material Resin Environment Standard / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical Recommended Housing Hole Tolerance H7
Maximum Allowable Surface Pressure P(N/mm2) 80 Maximum Allowable PV Value(N/mm2·m/s) 0.42 Resin Group High Performance Polymer Group
Lubrication Condition Unlubricated

Tech Support