iglidur® W300 gives excellent wear resistance, even in harsh environments or when used with rough shafts. Of all iglidur® materials, iglidur® W300 is the most resistant to these conditions.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSM-1012-06
Part Number |
---|
WSM-1012-06 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Type | Environment | Inner Diameter d1 (Ø) | O.D. d2 (Ø) | Overall Length b1 (mm) | Maximum Allowable PV Value Range (N/mm2•m/s) | Maximum Allowable PV Value (N/mm2•m/s) | Max. Allowable Surface Pressure P (N/mm2) | Max. Allowable Velocity V (m/s) | Recommended Shaft Tolerance | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.78 € | Available |
Same day
Stock | - | Sleeve Type | Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical | 10 | 12 | 6 | 0.10 to 0.29 | 0.23 | 60 | 6 | h9 | 1 |
Loading...
Resin Group | High Performance Polymer Group | Recommended Housing Hole Tolerance | H7 | Lubrication Condition | Unlubricated |
---|
This page is iglidur® W300-Sleeve bearing (Form S), part number WSM-1012-06.
You can find the detail information about specifications and dimensions on part number WSM-1012-06.
Part Number |
---|
WSM-0304-03 |
WSM-0304-05 |
WSM-0304-06 |
WSM-1012-08 |
WSM-1012-09 |
WSM-1012-10 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Type | Environment | Inner Diameter d1 (Ø) | O.D. d2 (Ø) | Overall Length b1 (mm) | Maximum Allowable PV Value Range (N/mm2•m/s) | Maximum Allowable PV Value (N/mm2•m/s) | Max. Allowable Surface Pressure P (N/mm2) | Max. Allowable Velocity V (m/s) | Recommended Shaft Tolerance | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.70 € | Available |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | |
2.70 € | Available |
Same day
Stock | - | Sleeve Type | Standard | 3 | 4.5 | 5 | 0.10 to 0.29 | 0.12 | 20 | 0.8 | h9 | - | |
2.70 € | Available |
Same day
Stock | - | Sleeve Type | Standard | 3 | 4.5 | 6 | 0.10 to 0.29 | 0.12 | 20 | 0.8 | h9 | - | |
2.81 € | Available |
Same day
Stock | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Chemical / In Seawater | 10 | 12 | 8 | 0.10 to 0.29 | 0.23 | 60 | 6 | h9 | 1 | |
2.83 € | Available |
Same day
Stock | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Chemical / In Seawater | 10 | 12 | 9 | 0.10 to 0.29 | 0.23 | 60 | 6 | h9 | 1 | |
2.83 € | Available |
Same day
Stock | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Chemical / In Seawater | 10 | 12 | 10 | 0.10 to 0.29 | 0.23 | 60 | 6 | h9 | 1 |
MISUMI
Standard Price : 3.83 €
Shipping Days: Same day
MISUMI
Standard Price : 3.40 €
Shipping Days: Same day
IGUS
Standard Price : 1.40 €
Shipping Days: Same day
MISUMI
Standard Price : 9.78 €
Shipping Days: Same day
MISUMI
Standard Price : 1.91 €
Shipping Days: Same day
MISUMI
Standard Price : 6.80 €
Shipping Days: Same day
MISUMI
Standard Price : 8.61 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.